(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Conductivity Color Mat

Conductivity Color Mat

Standard Unit Price:
SGD 116.47-
Days to Ship :
10 Day(s) or more

Use as a work bench mat or floor mat to protect against any failure or damage caused by static electricity. Features an electrical surface resistivity of 1 × 107Ω or less. Minimizes surface reflection. The underside is black. Compatible with Class 1000 clean rooms.

Basic Specifications

  • Product Model
    Mat Sheet
  • Color
    Green
  • Thickness(mm)
    1.5
  • Grated Scale (Class)
    1000
  • Characteristics
    Use it as a workbench or floor mat to prevent damage and faults caused by the generation of static electricity. Electrical surface resistance value is 1 X 107 Ω or less. Surface reflection is suppressed as much as possible. The back side is black. Supports clean room class 1000.
  • Materials
    Electrically Conductive Rubber
  • Capacity
    1 Roll
Part Number
Capacity

Refine by

  • 1 Roll
  • Clear
Sizes(mm)

Refine by

  • 600X450
  • 900X600
  • Clear
TGK Code

Refine by

  • 0716250602
  • 0716250603
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
600X450
0716250602
10 Day(s)
SGD 116.47

Part Number : 0716-25-06-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 116.47
Quantity 1 Roll

Specificationtitle

  • Product Model
    Mat Sheet
  • Color
    Green
  • Thickness(mm)
    1.5
  • Grated Scale (Class)
    1000
  • Sizes(mm)
    600X450
  • TGK Code
    0716250602
  • Characteristics
    Use it as a workbench or floor mat to prevent damage and faults caused by the generation of static electricity. Electrical surface resistance value is 1 X 107 Ω or less. Surface reflection is suppressed as much as possible. The back side is black. Supports clean room class 1000.
  • Materials
    Electrically Conductive Rubber
1 Roll
900X600
0716250603
11 Day(s)
SGD 194.40

Part Number : 0716-25-06-03
Days to Ship 11 Day(s)
Standard Unit Price SGD 194.40
Quantity 1 Roll

Specificationtitle

  • Product Model
    Mat Sheet
  • Color
    Green
  • Thickness(mm)
    1.5
  • Grated Scale (Class)
    1000
  • Sizes(mm)
    900X600
  • TGK Code
    0716250603
  • Characteristics
    Use it as a workbench or floor mat to prevent damage and faults caused by the generation of static electricity. Electrical surface resistance value is 1 X 107 Ω or less. Surface reflection is suppressed as much as possible. The back side is black. Supports clean room class 1000.
  • Materials
    Electrically Conductive Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)