(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
PET Wide-Mouth Bottle 100 mL–1000 mL

PET Wide-Mouth Bottle 100 mL–1000 mL

Standard Unit Price:
SGD 4.19-
Days to Ship :
10 Day(s)

[Features]
· An environmentally-friendly container with a small (about 55,000 kcal) incineration combustion calorific value, easy to incinerate and does not generate harmful gas during combustion.
· Suitable as a food container, with excellent oxygen and water vapor-barrier properties and food hygiene.
· Optimal for transporting powder, pills, etc.
· An inner stopper further prevents moisture.

Basic Specifications

  • Shape
    Round
  • Materials
    Body: PET / Cap: Polypropylene
  • Feature 1
    This container has low incineration/combustion calorific value (approx. 55,000 kcal), is easily incinerable, does not generate toxic gases when combusted and is friendly to the environment.
  • Feature 2
    With excellent oxygen and steam barrier properties and food hygiene properties, suitable for food containers.
  • Feature 3
    Ideal for transporting fine powder and tablets. The inner plug guards more effectively against dampness.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 100mL
  • 250mL
  • 500mL
  • 1000mL
  • Clear
Inner Diameter(mm)

Refine by

  • 33.5
  • 42.3
  • 47.2
  • 60.2
  • Clear
Maker Part Number

Refine by

  • M1-355-04
  • M1-355-03
  • M1-355-02
  • M1-355-01
  • Clear
TGK Code

Refine by

  • 0715220201
  • 0715220202
  • 0715220203
  • 0715220204
  • Clear
Body Diameter(mm)

Refine by

  • 48
  • 60
  • 80
  • 96
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
100mL
33.5
M1-355-01
0715220201
48
10 Day(s)
SGD 4.19

Part Number : 0715-22-02-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 4.19
Quantity 1 pc.

Specificationtitle

  • Shape
    Round
  • Capacity
    100mL
  • Inner Diameter(mm)
    33.5
  • Maker Part Number
    M1-355-01
  • TGK Code
    0715220201
  • Body Diameter(mm)
    48
  • Length(mm)
    81
  • Materials
    Body: PET / Cap: Polypropylene
  • Feature 1
    This container has low incineration/combustion calorific value (approx. 55,000 kcal), is easily incinerable, does not generate toxic gases when combusted and is friendly to the environment.
  • Feature 2
    With excellent oxygen and steam barrier properties and food hygiene properties, suitable for food containers.
  • Feature 3
    Ideal for transporting fine powder and tablets. The inner plug guards more effectively against dampness.
  • Type
    No.100
1 pc.
250mL
42.3
M1-355-02
0715220202
60
10 Day(s)
SGD 4.69

Part Number : 0715-22-02-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 4.69
Quantity 1 pc.

Specificationtitle

  • Shape
    Round
  • Capacity
    250mL
  • Inner Diameter(mm)
    42.3
  • Maker Part Number
    M1-355-02
  • TGK Code
    0715220202
  • Body Diameter(mm)
    60
  • Length(mm)
    118
  • Materials
    Body: PET / Cap: Polypropylene
  • Feature 1
    This container has low incineration/combustion calorific value (approx. 55,000 kcal), is easily incinerable, does not generate toxic gases when combusted and is friendly to the environment.
  • Feature 2
    With excellent oxygen and steam barrier properties and food hygiene properties, suitable for food containers.
  • Feature 3
    Ideal for transporting fine powder and tablets. The inner plug guards more effectively against dampness.
  • Type
    No.250
1 pc.
500mL
47.2
M1-355-03
0715220203
80
10 Day(s)
SGD 5.40

Part Number : 0715-22-02-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 5.40
Quantity 1 pc.

Specificationtitle

  • Shape
    Round
  • Capacity
    500mL
  • Inner Diameter(mm)
    47.2
  • Maker Part Number
    M1-355-03
  • TGK Code
    0715220203
  • Body Diameter(mm)
    80
  • Length(mm)
    146
  • Materials
    Body: PET / Cap: Polypropylene
  • Feature 1
    This container has low incineration/combustion calorific value (approx. 55,000 kcal), is easily incinerable, does not generate toxic gases when combusted and is friendly to the environment.
  • Feature 2
    With excellent oxygen and steam barrier properties and food hygiene properties, suitable for food containers.
  • Feature 3
    Ideal for transporting fine powder and tablets. The inner plug guards more effectively against dampness.
  • Type
    No.500
1 pc.
1000mL
60.2
M1-355-04
0715220204
96
10 Day(s)
SGD 7.55

Part Number : 0715-22-02-04
Days to Ship 10 Day(s)
Standard Unit Price SGD 7.55
Quantity 1 pc.

Specificationtitle

  • Shape
    Round
  • Capacity
    1000mL
  • Inner Diameter(mm)
    60.2
  • Maker Part Number
    M1-355-04
  • TGK Code
    0715220204
  • Body Diameter(mm)
    96
  • Length(mm)
    180
  • Materials
    Body: PET / Cap: Polypropylene
  • Feature 1
    This container has low incineration/combustion calorific value (approx. 55,000 kcal), is easily incinerable, does not generate toxic gases when combusted and is friendly to the environment.
  • Feature 2
    With excellent oxygen and steam barrier properties and food hygiene properties, suitable for food containers.
  • Feature 3
    Ideal for transporting fine powder and tablets. The inner plug guards more effectively against dampness.
  • Type
    No.1000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)