(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Pac Ace 120 mL–1 L

Pac Ace 120 mL–1 L

Standard Unit Price:
SGD 221.42-
Days to Ship :
11 Day(s)

Sealability is excellent since an inner stopper is included and there is no liquid leakage; suitable for transporting samples. Since the inner surface is vertical, putting in and taking out powder, high viscosity products and paste substances is easy.

Basic Specifications

  • Product Model
    PP (Polypropylene) Container
  • Shape
    Round
  • Materials
    Body: PP / Cap: PP / Inner Plug: Soft Polyethylene
  • Feature 1
    As it comes with an inner plug, it provides excellent airtightness which makes it suitable for transportation of samples. Powder, high viscosity matters, paste form, etc. can be taken in and out with ease thanks to its vertical inner surface.
Part Number
Amount Of Content

Refine by

  • 1 Pack (50 pcs.)
  • 1 Pack (80 pcs.)
  • 1 Pack (120 pcs.)
  • 1 Pack (200 pcs.)
  • Clear
Capacity

Refine by

  • 120mL
  • 250mL
  • 600mL
  • 1000mL
  • Clear
Body Diameter x Height(mm)

Refine by

  • 58φ×74
  • 69φ×97
  • 91φ×127
  • 91φ×212
  • Clear
Maker Part Number

Refine by

  • 24-0210-04
  • 24-0210-03
  • 24-0210-02
  • 24-0210-01
  • Clear
TGK Code

Refine by

  • 0561225401
  • 0561225402
  • 0561225403
  • 0561225404
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (200 pcs.)
120mL
58φ×74
24-0210-01
0561225401
11 Day(s)
SGD 311.13

Part Number : 0561-22-54-01
Days to Ship 11 Day(s)
Standard Unit Price SGD 311.13
Quantity 1 Pack (200 pcs.)

Specificationtitle

  • Product Model
    PP (Polypropylene) Container
  • Shape
    Round
  • Capacity
    120mL
  • Body Diameter x Height(mm)
    58φ×74
  • Maker Part Number
    24-0210-01
  • TGK Code
    0561225401
  • Materials
    Body: PP / Cap: PP / Inner Plug: Soft Polyethylene
  • Feature 1
    As it comes with an inner plug, it provides excellent airtightness which makes it suitable for transportation of samples. Powder, high viscosity matters, paste form, etc. can be taken in and out with ease thanks to its vertical inner surface.
1 Pack (120 pcs.)
250mL
69φ×97
24-0210-02
0561225402
11 Day(s)
SGD 236.10

Part Number : 0561-22-54-02
Days to Ship 11 Day(s)
Standard Unit Price SGD 236.10
Quantity 1 Pack (120 pcs.)

Specificationtitle

  • Product Model
    PP (Polypropylene) Container
  • Shape
    Round
  • Capacity
    250mL
  • Body Diameter x Height(mm)
    69φ×97
  • Maker Part Number
    24-0210-02
  • TGK Code
    0561225402
  • Materials
    Body: PP / Cap: PP / Inner Plug: Soft Polyethylene
  • Feature 1
    As it comes with an inner plug, it provides excellent airtightness which makes it suitable for transportation of samples. Powder, high viscosity matters, paste form, etc. can be taken in and out with ease thanks to its vertical inner surface.
1 Pack (80 pcs.)
600mL
91φ×127
24-0210-03
0561225403
11 Day(s)
SGD 236.10

Part Number : 0561-22-54-03
Days to Ship 11 Day(s)
Standard Unit Price SGD 236.10
Quantity 1 Pack (80 pcs.)

Specificationtitle

  • Product Model
    PP (Polypropylene) Container
  • Shape
    Round
  • Capacity
    600mL
  • Body Diameter x Height(mm)
    91φ×127
  • Maker Part Number
    24-0210-03
  • TGK Code
    0561225403
  • Materials
    Body: PP / Cap: PP / Inner Plug: Soft Polyethylene
  • Feature 1
    As it comes with an inner plug, it provides excellent airtightness which makes it suitable for transportation of samples. Powder, high viscosity matters, paste form, etc. can be taken in and out with ease thanks to its vertical inner surface.
1 Pack (50 pcs.)
1000mL
91φ×212
24-0210-04
0561225404
11 Day(s)
SGD 221.42

Part Number : 0561-22-54-04
Days to Ship 11 Day(s)
Standard Unit Price SGD 221.42
Quantity 1 Pack (50 pcs.)

Specificationtitle

  • Product Model
    PP (Polypropylene) Container
  • Shape
    Round
  • Capacity
    1000mL
  • Body Diameter x Height(mm)
    91φ×212
  • Maker Part Number
    24-0210-04
  • TGK Code
    0561225404
  • Materials
    Body: PP / Cap: PP / Inner Plug: Soft Polyethylene
  • Feature 1
    As it comes with an inner plug, it provides excellent airtightness which makes it suitable for transportation of samples. Powder, high viscosity matters, paste form, etc. can be taken in and out with ease thanks to its vertical inner surface.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)