(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Pixels #13/#23/#32/#148/#225/#467/#651/#1180

Pixels #13/#23/#32/#148/#225/#467/#651/#1180

Standard Unit Price:
SGD 33.87-
Days to Ship :
17 Day(s)

The product is fixed in the container with a special elastic membrane for protection from impact.
[Materials]Made of PS

Basic Specifications

  • Product Model
    PS (Styrene) Container
  • Shape
    Rectangular Type
  • Materials
    PS-made
  • Feature 1
    Product is affixed to the container with a special stretching film so it is protected from impact.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Sizes(mm)

Refine by

  • 100×50×50H
  • 100×75×25H
  • 100×100×25H
  • 150×100×25H
  • 150×150×50H
  • 200×100×50H
  • 200×200×50H
  • 250×200×50H
  • Clear
Maker Part Number

Refine by

  • 13
  • 23
  • 32
  • 148
  • 225
  • 467
  • 651
  • 1180
  • Clear
TGK Code

Refine by

  • 0390224201
  • 0390224202
  • 0390224203
  • 0390224204
  • 0390224205
  • 0390224206
  • 0390224207
  • 0390224208
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
100×50×50H
13
0390224201
17 Day(s)
SGD 33.87

Part Number : 0390-22-42-01
Days to Ship 17 Day(s)
Standard Unit Price SGD 33.87
Quantity 1 pc.

Specificationtitle

  • Product Model
    PS (Styrene) Container
  • Shape
    Rectangular Type
  • Sizes(mm)
    100×50×50H
  • Maker Part Number
    13
  • TGK Code
    0390224201
  • Materials
    PS-made
  • Contents Size(mm)
    54×15×15H
  • Feature 1
    Product is affixed to the container with a special stretching film so it is protected from impact.
1 pc.
100×75×25H
23
0390224202
17 Day(s)
SGD 35.50

Part Number : 0390-22-42-02
Days to Ship 17 Day(s)
Standard Unit Price SGD 35.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    PS (Styrene) Container
  • Shape
    Rectangular Type
  • Sizes(mm)
    100×75×25H
  • Maker Part Number
    23
  • TGK Code
    0390224202
  • Materials
    PS-made
  • Contents Size(mm)
    62×37×18H
  • Feature 1
    Product is affixed to the container with a special stretching film so it is protected from impact.
1 pc.
100×100×25H
32
0390224203
17 Day(s)
SGD 38.77

Part Number : 0390-22-42-03
Days to Ship 17 Day(s)
Standard Unit Price SGD 38.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    PS (Styrene) Container
  • Shape
    Rectangular Type
  • Sizes(mm)
    100×100×25H
  • Maker Part Number
    32
  • TGK Code
    0390224203
  • Materials
    PS-made
  • Contents Size(mm)
    62×62×18H
  • Feature 1
    Product is affixed to the container with a special stretching film so it is protected from impact.
1 pc.
150×100×25H
148
0390224204
17 Day(s)
SGD 40.40

Part Number : 0390-22-42-04
Days to Ship 17 Day(s)
Standard Unit Price SGD 40.40
Quantity 1 pc.

Specificationtitle

  • Product Model
    PS (Styrene) Container
  • Shape
    Rectangular Type
  • Sizes(mm)
    150×100×25H
  • Maker Part Number
    148
  • TGK Code
    0390224204
  • Materials
    PS-made
  • Contents Size(mm)
    112×62×18H
  • Feature 1
    Product is affixed to the container with a special stretching film so it is protected from impact.
1 pc.
150×150×50H
225
0390224205
17 Day(s)
SGD 55.07

Part Number : 0390-22-42-05
Days to Ship 17 Day(s)
Standard Unit Price SGD 55.07
Quantity 1 pc.

Specificationtitle

  • Product Model
    PS (Styrene) Container
  • Shape
    Rectangular Type
  • Sizes(mm)
    150×150×50H
  • Maker Part Number
    225
  • TGK Code
    0390224205
  • Materials
    PS-made
  • Contents Size(mm)
    104×104×40H
  • Feature 1
    Product is affixed to the container with a special stretching film so it is protected from impact.
1 pc.
200×100×50H
467
0390224206
17 Day(s)
SGD 55.07

Part Number : 0390-22-42-06
Days to Ship 17 Day(s)
Standard Unit Price SGD 55.07
Quantity 1 pc.

Specificationtitle

  • Product Model
    PS (Styrene) Container
  • Shape
    Rectangular Type
  • Sizes(mm)
    200×100×50H
  • Maker Part Number
    467
  • TGK Code
    0390224206
  • Materials
    PS-made
  • Contents Size(mm)
    154×54×40H
  • Feature 1
    Product is affixed to the container with a special stretching film so it is protected from impact.
1 pc.
200×200×50H
651
0390224207
17 Day(s)
SGD 63.24

Part Number : 0390-22-42-07
Days to Ship 17 Day(s)
Standard Unit Price SGD 63.24
Quantity 1 pc.

Specificationtitle

  • Product Model
    PS (Styrene) Container
  • Shape
    Rectangular Type
  • Sizes(mm)
    200×200×50H
  • Maker Part Number
    651
  • TGK Code
    0390224207
  • Materials
    PS-made
  • Contents Size(mm)
    154×154×40H
  • Feature 1
    Product is affixed to the container with a special stretching film so it is protected from impact.
1 pc.
250×200×50H
1180
0390224208
17 Day(s)
SGD 74.64

Part Number : 0390-22-42-08
Days to Ship 17 Day(s)
Standard Unit Price SGD 74.64
Quantity 1 pc.

Specificationtitle

  • Product Model
    PS (Styrene) Container
  • Shape
    Rectangular Type
  • Sizes(mm)
    250×200×50H
  • Maker Part Number
    1180
  • TGK Code
    0390224208
  • Materials
    PS-made
  • Contents Size(mm)
    204×154×40H
  • Feature 1
    Product is affixed to the container with a special stretching film so it is protected from impact.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)