(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Clear Wide-Mouthed Bottle 30 mL–2 L

Clear Wide-Mouthed Bottle 30 mL–2 L

Standard Unit Price:
SGD 9.50
Days to Ship :
10 Day(s)

A resin-made container, wide-mouth bottle that is clear and has outstanding transparency.
[Features]
· The Clear Bottle does not leak, even without an inner stopper.
· The troublesome labor of removing the inner stopper is taken away, helping to reduce effort required.
· Compliant with the standards of FDA standard 177/1640, USP CLASS IV, Ministry of Health, Labour and Welfare Notification No. 98 and Ministry of Health, Labour and Welfare Ordinance No. 17.
· Registered to the voluntary regulations of the sanitation council, such as polyolefin.
· Plastic plasticizers (DOA/DOP), antioxidants (BHT/BHA), etc. are not used and the product can be used for food containers and medical purposes.
[Applications]
· On food and medical sites.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    Other Resin Container
  • Shape
    Round
  • Capacity
    1000mL
  • Outer Diameter x Total Height(mm)
    95φ X 200 * Total height is with cap attached.
  • Bore Diameter(mm)
    44
  • Maker Part Number
    2016
  • TGK Code
    0319220236
  • Scale(ml)
    50
  • Materials
    Body: K-RESIN / Lid: PP
  • Resistance Temperature(°C)
    60
  • Feature 1
    The clear bottle does not leak despite not having an inner stopper. Time is saved by eliminating the troublesome task of removing the inner stopper.
  • Feature 2
    FDA Standards 177 and 1640, USP Class IV, Ministry of Health and Welfare ordinance 98 and Ministry of Health and Welfare Order 17 compliant and registered under the voluntary restraints of the Japan Hygienic Olefin and Styrene Plastics Association.
  • Feature 3
    Plasticizers (DOA, DOP) and antioxidant (BHT, BHA) etc. are not used, so it can be used for food containers and medical purposes.
  • Precautions
    Inner plug is not included.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 9.50

Part Number : 0319-22-02-36
Days to Ship 10 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other Resin Container
  • Shape
    Round
  • Capacity
    1000mL
  • Outer Diameter x Total Height(mm)
    95φ X 200 * Total height is with cap attached.
  • Bore Diameter(mm)
    44
  • Maker Part Number
    2016
  • TGK Code
    0319220236
  • Scale(ml)
    50
  • Materials
    Body: K-RESIN / Lid: PP
  • Resistance Temperature(°C)
    60
  • Feature 1
    The clear bottle does not leak despite not having an inner stopper. Time is saved by eliminating the troublesome task of removing the inner stopper.
  • Feature 2
    FDA Standards 177 and 1640, USP Class IV, Ministry of Health and Welfare ordinance 98 and Ministry of Health and Welfare Order 17 compliant and registered under the voluntary restraints of the Japan Hygienic Olefin and Styrene Plastics Association.
  • Feature 3
    Plasticizers (DOA, DOP) and antioxidant (BHT, BHA) etc. are not used, so it can be used for food containers and medical purposes.
  • Precautions
    Inner plug is not included.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)