(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Fine Chemical storage area EY-50

Fine Chemical storage area EY-50

Standard Unit Price:
SGD 587.77
Days to Ship :
11 Day(s)

Lock included, reagent/chemical storage made of PVC.
[Features]
· Odor hardly leaks with the included seal.
· A compact design that can be stored on the bottom shelf of the chemical storage 900 type or in the desktop type 600S.
· The partition plate is removable.
· A desktop type with a handle convenient for carrying.
· PVC-made, chemical-resistant and the main body will not rust.
· Impact-resistant kaiduck is used and has excellent durability.
[Applications]
· A reliable design with a lock for storing reagents and chemicals.

Basic Specifications

  • Product Model
    PVC Chemical Cabinets
  • Key
    No Key
  • External Size(mm)
    370 x 255 x 260H + 40 (Handle)
  • Product Name
    Chemical Closet, Drawer Type
  • Maker Part Number
    EY-50
  • TGK Code
    0405570512
  • Weight(kg)
    6
  • Drawer
    1 drawer (Accommodates reagent bottle 500 ml x 12 pcs)
  • Materials
    Made from PVC
  • Feature 1
    Because there is a gasket, it prevents leakage of odors.
  • Feature 2
    Carrying handles are attached to the side surfaces for easy carrying.
  • Feature 3
    Featuring a compact design that allows storage on the lower shelf of the chemical cabinet Type 900 or the desktop type 600S. The partition boards are removable.
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
11 Day(s)
SGD 587.77

Part Number : 0405-57-05-12
Days to Ship 11 Day(s)
Standard Unit Price SGD 587.77
Quantity 1 unit

Specificationtitle

  • Product Model
    PVC Chemical Cabinets
  • Key
    No Key
  • External Size(mm)
    370 x 255 x 260H + 40 (Handle)
  • Product Name
    Chemical Closet, Drawer Type
  • Maker Part Number
    EY-50
  • TGK Code
    0405570512
  • Weight(kg)
    6
  • Drawer
    1 drawer (Accommodates reagent bottle 500 ml x 12 pcs)
  • Materials
    Made from PVC
  • Feature 1
    Because there is a gasket, it prevents leakage of odors.
  • Feature 2
    Carrying handles are attached to the side surfaces for easy carrying.
  • Feature 3
    Featuring a compact design that allows storage on the lower shelf of the chemical cabinet Type 900 or the desktop type 600S. The partition boards are removable.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)