(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Feeding Needle for Animals

Feeding Needle for Animals

Standard Unit Price:
SGD 1,767.00
Days to Ship :
10 Day(s)

Disposable type feeding needle for animals that can be bent freely.

Basic Specifications

  • Product Type
    Other Related Products
  • Material
    Stainless Steel
  • Details Type
    Disposable type
  • Overall Length(mm)
    50
  • Gauge
    18G
  • Manufacturer Product Name
    Feeding Needle for Animals 01-208-88
  • Number Contained In Packet
    5/bag x 20 bags
  • Manufacturer Model Number
    01-208-88
  • Features
    A disposable probe which can be freely bent.
  • Material Details
    Tube: stainless steel (SUS304); tip: silicon; feeding hub: plastic
  • Specification details
    Pyrogen-free γ-ray disinfectant
  • Quantity
    1 Box (5 pcs x 20 Bags)
Part Number
Quantity

Refine by

  • 1 Box (5 pcs x 20 Bags)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (5 pcs x 20 Bags)
10 Day(s)
SGD 1,767.00

Part Number : 1-1842-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 1,767.00
Quantity 1 Box (5 pcs x 20 Bags)

Specificationtitle

  • Product Type
    Other Related Products
  • Material
    Stainless Steel
  • Details Type
    Disposable type
  • Overall Length(mm)
    50
  • Gauge
    18G
  • Manufacturer Product Name
    Feeding Needle for Animals 01-208-88
  • Number Contained In Packet
    5/bag x 20 bags
  • Manufacturer Model Number
    01-208-88
  • Features
    A disposable probe which can be freely bent.
  • Material Details
    Tube: stainless steel (SUS304); tip: silicon; feeding hub: plastic
  • Specification details
    Pyrogen-free γ-ray disinfectant

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)