(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
pH Test Sheet PP Stick Type
  • On Sale Till 31/03/2025

pH Test Sheet PP Stick Type

Standard Unit Price:
SGD 30.80 Special Price
Days to Ship :
Same day

Discoloration is maintained for an extended period.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Test Paper
  • Size(mm)
    5X60
  • pH Measurement Area
    0.0-14.0
  • pH Measurement Gradation Interval
    1
  • Number of discolored segments
    3
  • Manufacturer Product Name
    pH Test Sheet 101.3
  • Part Number
    101.3
  • Features
    Discoloration is maintained for an extended period.
  • Detailed Specifications
    Plastic Case Included
  • Material
    PP (Polypropylene)
  • Internal Capacity
    1 Box (100 Sheets)
Part Number
Internal Capacity

Refine by

  • 1 Box (100 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Sheets)
Same day
SGD 30.80
SGD 6.16

Part Number : 1-1746-11
Days to Ship : Same day
Standard Unit Price SGD 30.80
SGD 6.16
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Type
    Test Paper
  • Size(mm)
    5X60
  • pH Measurement Area
    0.0-14.0
  • pH Measurement Gradation Interval
    1
  • Number of discolored segments
    3
  • Manufacturer Product Name
    pH Test Sheet 101.3
  • Part Number
    101.3
  • Features
    Discoloration is maintained for an extended period.
  • Detailed Specifications
    Plastic Case Included
  • Material
    PP (Polypropylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support