(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Handset Type UV Hardening Equipment

Handset Type UV Hardening Equipment

Standard Unit Price:
SGD 934.10-
Days to Ship :
8 Day(s) or more

Lighting fixture and power supply are separated, light weight and compact for easy relocations.

Basic Specifications

  • Product Type
    UV/Laser Related Products
  • Light source type
    Other
  • Features
    Lighting fixture and power supply are separated, light weight and compact for easy relocations.
  • Material
    SPC
  • Cord Length(mm)
    2000
  • Contents
    1 unit
Part Number
Contents

Refine by

  • 1 unit
  • Clear
Size (mm)

Refine by

  • 110X315X128
  • φ156X215X192
  • Clear
Details Type

Refine by

  • 50Hz
  • 60Hz
  • -
  • Clear
Specifications

Refine by

  • Lamp House
  • Power Supply
  • Clear
Weight(kg)

Refine by

  • 0.6
  • 4.2
  • Clear
Manufacturer Product Name

Refine by

  • Power Supply HB100A-160 Hz
  • Power Supply HB100A-150 Hz
  • UV Hardening System HLR100T-2
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
φ156X215X192
-
Lamp House
0.6
UV Hardening System HLR100T-2
8 Day(s)
SGD 1,524.30

Part Number : 1-7416-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,524.30
Quantity 1 unit

Specificationtitle

  • Product Type
    UV/Laser Related Products
  • Light source type
    Other
  • Size (mm)
    φ156X215X192
  • Details Type
    -
  • Specifications
    Lamp House
  • Weight(kg)
    0.6
  • Manufacturer Product Name
    UV Hardening System HLR100T-2
  • Manufacturer Model Number
    HLR100T-2
  • Features
    Lighting fixture and power supply are separated, light weight and compact for easy relocations.
  • Material
    SPC
  • Accessory
    1 x Built-In lamp (high pressure mercury lamp HL100G)
  • Cord Length(mm)
    2000
  • UV Strength(mW/cm2))
    170
1 unit
110X315X128
50Hz
Power Supply
4.2
Power Supply HB100A-150 Hz
11 Day(s)
SGD 934.10

Part Number : 1-7416-02
Days to Ship 11 Day(s)
Standard Unit Price SGD 934.10
Quantity 1 unit

Specificationtitle

  • Product Type
    UV/Laser Related Products
  • Light source type
    Other
  • Size (mm)
    110X315X128
  • Details Type
    50Hz
  • Specifications
    Power Supply
  • Weight(kg)
    4.2
  • Manufacturer Product Name
    Power Supply HB100A-150 Hz
  • Manufacturer Model Number
    HB100A-1(5)50Hz
  • Features
    Lighting fixture and power supply are separated, light weight and compact for easy relocations.
  • Material
    SPC
  • Accessory
    -
  • Cord Length(mm)
    2000
  • UV Strength(mW/cm2))
    -
1 unit
110X315X128
60Hz
Power Supply
4.2
Power Supply HB100A-160 Hz
11 Day(s)
SGD 934.10

Part Number : 1-7416-05
Days to Ship 11 Day(s)
Standard Unit Price SGD 934.10
Quantity 1 unit

Specificationtitle

  • Product Type
    UV/Laser Related Products
  • Light source type
    Other
  • Size (mm)
    110X315X128
  • Details Type
    60Hz
  • Specifications
    Power Supply
  • Weight(kg)
    4.2
  • Manufacturer Product Name
    Power Supply HB100A-160 Hz
  • Manufacturer Model Number
    HB100A-1(6)60Hz
  • Features
    Lighting fixture and power supply are separated, light weight and compact for easy relocations.
  • Material
    SPC
  • Accessory
    -
  • Cord Length(mm)
    2000
  • UV Strength(mW/cm2))
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support