(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
LED Flat Light

LED Flat Light

Standard Unit Price:
SGD 1,041.20
Days to Ship :
8 Day(s)

For surface inspection of dust, scratches, lumps, etc.

Basic Specifications

  • Product Type
    LED Light Source Device
  • Light source type
    LED
  • Illuminance(lux)
    56000
  • Size (mm)
    164X181X23
  • Power Supply(V)
    AC100~240 50/60Hz
  • Specifications
    200g
  • Manufacturer Product Name
    LED Flat Light HLDFLF120
  • Manufacturer Model Number
    HL-DFL-F120
  • JAN Code
    -
  • Power Consumption(W)
    2.6
  • Features
    It is equipped with a cushion that protects inspection items from scratches. The dedicated stand can be adjusted not only in height but also the angle.
  • Application
    Bump inspection after pressing. Dust inspection before applying a film for liquid crystal.
  • Power cord length(m)
    2
  • Light Source
    White high brightness LED
  • Illumination details
    56,000 Lux (Measured distance: 100 mm)
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 1,041.20

Part Number : 2-2732-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,041.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    LED Light Source Device
  • Light source type
    LED
  • Illuminance(lux)
    56000
  • Size (mm)
    164X181X23
  • Power Supply(V)
    AC100~240 50/60Hz
  • Specifications
    200g
  • Manufacturer Product Name
    LED Flat Light HLDFLF120
  • Manufacturer Model Number
    HL-DFL-F120
  • JAN Code
    -
  • Power Consumption(W)
    2.6
  • Features
    It is equipped with a cushion that protects inspection items from scratches. The dedicated stand can be adjusted not only in height but also the angle.
  • Application
    Bump inspection after pressing. Dust inspection before applying a film for liquid crystal.
  • Power cord length(m)
    2
  • Light Source
    White high brightness LED
  • Illumination details
    56,000 Lux (Measured distance: 100 mm)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support