(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Fiber Illumination LED Light Source Lumina Ace

Fiber Illumination LED Light Source Lumina Ace

Standard Unit Price:
SGD 116.70
Days to Ship :
21 Day(s)

Fanless and compact LED light source unit.

Basic Specifications

  • Product Type
    Cold Light
  • Light source type
    LED
  • Other
    Option
  • Overall Length(mm)
    -
  • Specifications
    Focus Lens
  • Weight(kg)
    -
  • Manufacturer Product Name
    Focusing Lens (Single) 158210
  • Manufacturer Model Number
    158210
  • Power Consumption(W)
    -
  • Features
    -
  • Footnotes
    -
  • Luminous Flux / Luminous Flux Quantity(lm)
    -
  • Color Temperature(K)
    -
  • Lighting method
    -
  • Luminescence Color
    -
  • Dimming range
    -
  • Activa Fiber Diameter(mm)
    -
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
21 Day(s)
SGD 116.70

Part Number : 2-2850-13
Days to Ship 21 Day(s)
Standard Unit Price SGD 116.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold Light
  • Light source type
    LED
  • Other
    Option
  • Overall Length(mm)
    -
  • Specifications
    Focus Lens
  • Weight(kg)
    -
  • Manufacturer Product Name
    Focusing Lens (Single) 158210
  • Manufacturer Model Number
    158210
  • Power Consumption(W)
    -
  • Features
    -
  • Footnotes
    -
  • Luminous Flux / Luminous Flux Quantity(lm)
    -
  • Color Temperature(K)
    -
  • Lighting method
    -
  • Luminescence Color
    -
  • Dimming range
    -
  • Activa Fiber Diameter(mm)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support