(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Blood Hemocytometer Panel

Blood Hemocytometer Panel

Standard Unit Price:
SGD 34.60-
Days to Ship :
8 Day(s)

It can be used easily with the one-touch fastener. Features scale lines that are extremely easy to read at any magnification. It can be used for both general microscopes and phase-difference microscopes. The accuracy of the average depth value is ±1%, and the accuracy of the scale is ±0.1%.

Basic Specifications

  • Product Type
    Blood Hemocytometer Panel
  • Type
    Cover Glass
  • Specifications
    Contains 10 pieces
  • Part Number
    Cover Glass
  • Accessory
    Glass Rounded Corner x 1 Each 1 / Set Metal Fitting x 1 Piece
  • Features
    It can be used easily with the one-touch fastener. It has gradated marking lines that can be easily read even at high magnification. It can be used for both general microscope and phase-difference microscope. The depth average accuracy is ±1% and the gradation accuracy is ±0.1%.
  • Footnotes
    Please contact us regarding blood cell pipettes. JHS is a Japan Blood Association certified product and JIS is an in-house certified product (certificate is not attached).
  • Contents
    1 Pack (10 pcs)

Catalog

Japanese Only

Part Number
Contents

Refine by

  • 1 Pack (10 pcs)
  • Clear
Size(mm)

Refine by

  • 22X24Xt0.4
  • φ23Xt0.7
  • Clear
Manufacturer Product Name

Refine by

  • Blood Hemocytometer Cover Glass 22 x 24, 10 pcs
  • Blood Hemocytometer Panel Cover Glass ø23, 10 pcs
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 pcs)
22X24Xt0.4
Blood Hemocytometer Cover Glass 22 x 24, 10 pcs
8 Day(s)
SGD 34.60

Part Number : 2-5552-05
Days to Ship 8 Day(s)
Standard Unit Price SGD 34.60
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Blood Hemocytometer Panel
  • Size(mm)
    22X24Xt0.4
  • Type
    Cover Glass
  • Specifications
    Contains 10 pieces
  • Manufacturer Product Name
    Blood Hemocytometer Cover Glass 22 x 24, 10 pcs
  • Part Number
    Cover Glass
  • Accessory
    Glass Rounded Corner x 1 Each 1 / Set Metal Fitting x 1 Piece
  • Features
    It can be used easily with the one-touch fastener. It has gradated marking lines that can be easily read even at high magnification. It can be used for both general microscope and phase-difference microscope. The depth average accuracy is ±1% and the gradation accuracy is ±0.1%.
  • Footnotes
    Please contact us regarding blood cell pipettes. JHS is a Japan Blood Association certified product and JIS is an in-house certified product (certificate is not attached).
1 Pack (10 pcs)
φ23Xt0.7
Blood Hemocytometer Panel Cover Glass ø23, 10 pcs
8 Day(s)
SGD 49.50

Part Number : 2-5552-06
Days to Ship 8 Day(s)
Standard Unit Price SGD 49.50
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Blood Hemocytometer Panel
  • Size(mm)
    φ23Xt0.7
  • Type
    Cover Glass
  • Specifications
    Contains 10 pieces
  • Manufacturer Product Name
    Blood Hemocytometer Panel Cover Glass ø23, 10 pcs
  • Part Number
    Cover Glass
  • Accessory
    Glass Rounded Corner x 1 Each 1 / Set Metal Fitting x 1 Piece
  • Features
    It can be used easily with the one-touch fastener. It has gradated marking lines that can be easily read even at high magnification. It can be used for both general microscope and phase-difference microscope. The depth average accuracy is ±1% and the gradation accuracy is ±0.1%.
  • Footnotes
    Please contact us regarding blood cell pipettes. JHS is a Japan Blood Association certified product and JIS is an in-house certified product (certificate is not attached).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)