(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Slide Glass

Slide Glass

Standard Unit Price:
SGD 16.75-
Days to Ship :
11 Day(s)

Using JIS standard plate glass with small amount of alkaline elution that causes discoloration.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Slide glass, cover glass
  • Microscope Type
    Related Item
  • Thickness(mm)
    1.0
  • Width×Length(mm)
    26X76
  • Glass material
    High-grade Soda Glass
  • Features
    Using JIS standard plate glass with small amount of alkaline elution that causes discoloration.
  • Contents
    1 Box (100 Sheets)
Part Number
Contents

Refine by

  • 1 Box (100 Sheets)
  • Clear
Details Type

Refine by

  • Light-blue slide glass
  • Preclean Water Slide Glass
  • Clear
Manufacturer Product Name

Refine by

  • Slide glass 1102 (water, polished)
  • Slide glass 1104, pre-cleaned, water, polished
  • Clear
Part Number

Refine by

  • 1102 (Water Edge Grinding)
  • 1104 (Preclean Water Edge Grinding)
  • Clear
JAN Code

Refine by

  • 4517715900014
  • 4517715900045
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Sheets)
Light-blue slide glass
Slide glass 1102 (water, polished)
1102 (Water Edge Grinding)
4517715900014
11 Day(s)
SGD 16.75

Part Number : 1-6723-02
Days to Ship 11 Day(s)
Standard Unit Price SGD 16.75
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Type
    Slide glass, cover glass
  • Microscope Type
    Related Item
  • Details Type
    Light-blue slide glass
  • Thickness(mm)
    1.0
  • Manufacturer Product Name
    Slide glass 1102 (water, polished)
  • Part Number
    1102 (Water Edge Grinding)
  • JAN Code
    4517715900014
  • Width×Length(mm)
    26X76
  • Glass material
    High-grade Soda Glass
  • Features
    Using JIS standard plate glass with small amount of alkaline elution that causes discoloration.
1 Box (100 Sheets)
Preclean Water Slide Glass
Slide glass 1104, pre-cleaned, water, polished
1104 (Preclean Water Edge Grinding)
4517715900045
11 Day(s)
SGD 23.41

Part Number : 1-6723-06
Days to Ship 11 Day(s)
Standard Unit Price SGD 23.41
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Type
    Slide glass, cover glass
  • Microscope Type
    Related Item
  • Details Type
    Preclean Water Slide Glass
  • Thickness(mm)
    1.0
  • Manufacturer Product Name
    Slide glass 1104, pre-cleaned, water, polished
  • Part Number
    1104 (Preclean Water Edge Grinding)
  • JAN Code
    4517715900045
  • Width×Length(mm)
    26X76
  • Glass material
    High-grade Soda Glass
  • Features
    Using JIS standard plate glass with small amount of alkaline elution that causes discoloration.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)