(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Piping Parts: Triangular Hood for Portable Fume Hood

Piping Parts: Triangular Hood for Portable Fume Hood

Standard Unit Price:
SGD 445.10
Days to Ship :
8 Day(s)

[Features]
·Piping parts standard to draft benches and portable fume adjustable collar
·Various combinations are possible depending on purpose.

Basic Specifications

  • Product Type
    Desktop Type Draft
  • Size(mm)
    300X350X90
  • Details Type
    Square Hood
  • Material
    PVC (Polyvinyl Chloride Resin)
  • Specifications
    -
  • Product Name
    Square Hood for Portable Fume Hood
  • Manufacturer Model Number
    Square Hood
  • JAN Code
    4560111726245
  • Connection Dia.(φ mm)
    75
  • Features
    Common plumbing part for draft benches and portable fume hoods. Can be used in various combinations depending on the purpose.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 445.10

Part Number : 3-4064-13
Days to Ship 8 Day(s)
Standard Unit Price SGD 445.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Desktop Type Draft
  • Size(mm)
    300X350X90
  • Details Type
    Square Hood
  • Material
    PVC (Polyvinyl Chloride Resin)
  • Specifications
    -
  • Product Name
    Square Hood for Portable Fume Hood
  • Manufacturer Model Number
    Square Hood
  • JAN Code
    4560111726245
  • Connection Dia.(φ mm)
    75
  • Features
    Common plumbing part for draft benches and portable fume hoods. Can be used in various combinations depending on the purpose.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)