(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Unit Type Vinyl Chloride Chemical Cabinet, Upper Unit

Unit Type Vinyl Chloride Chemical Cabinet, Upper Unit

Standard Unit Price:
SGD 1,763.90
Days to Ship :
8 Day(s)

Introducing a unit-type chemical cabinet made from polyvinyl chloride resin, highly expandable. In combination, a greater range of applications can be supported. Upper unit type.

Basic Specifications

  • Product Type
    PVC Medicine Cabinet
  • Key
    With Key
  • External Dimensions(mm)
    450X450X900
  • Internal dimensions(mm)
    370X400X820
  • Door Specifications
    Single Opening
  • Weight(kg)
    16
  • Manufacturer Product Name
    Unit Type PVC Chemical Cabinet (Top) UK450
  • Manufacturer Model Number
    UK450
  • JAN Code
    4560111767002
  • Material
    PVC (Polyvinyl Chloride Resin)
  • Accessory
    Key (Single and double-opening specifications have the same number key), vertical connection parts x 4
  • Shelf Board Load Capacity(kg)
    12/sheet
  • Fixed Shelf Height(mm)
    370
  • Features
    Chemical cabinet made of PVC (polyvinyl chloride) suitable for acid and alkaline chemicals. Can systematize chemical cabinets by combining units according to applications and installation space. Can exhaust vapor or chemical odor generated from chemicals through the exhaust port on the top surface by combining this product with fan units or duct joints (sold separately, refer to p. 584).
  • Footnotes
    The locks and coupling fittings are made of metal.
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s)
SGD 1,763.90

Part Number : 1-2164-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,763.90
Quantity 1 unit

Specificationtitle

  • Product Type
    PVC Medicine Cabinet
  • Key
    With Key
  • External Dimensions(mm)
    450X450X900
  • Internal dimensions(mm)
    370X400X820
  • Door Specifications
    Single Opening
  • Weight(kg)
    16
  • Manufacturer Product Name
    Unit Type PVC Chemical Cabinet (Top) UK450
  • Manufacturer Model Number
    UK450
  • JAN Code
    4560111767002
  • Material
    PVC (Polyvinyl Chloride Resin)
  • Accessory
    Key (Single and double-opening specifications have the same number key), vertical connection parts x 4
  • Shelf Board Load Capacity(kg)
    12/sheet
  • Fixed Shelf Height(mm)
    370
  • Features
    Chemical cabinet made of PVC (polyvinyl chloride) suitable for acid and alkaline chemicals. Can systematize chemical cabinets by combining units according to applications and installation space. Can exhaust vapor or chemical odor generated from chemicals through the exhaust port on the top surface by combining this product with fan units or duct joints (sold separately, refer to p. 584).
  • Footnotes
    The locks and coupling fittings are made of metal.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)