(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Sink, 1 tank, drain sink 1-8943-03

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Sink, 1 tank, drain sink
Part Number: 1-8943-03

Standard Unit Price: SGD 1,510.00 Special Price SGD 1,510.00
Quantity: 1 unit
Days to Ship: 31 Day(s)

Single Draining Sink Right Sink

Specifications of 1-8943-03

  • Product Type
    Sink cabinet
  • Size(mm)
    1200×450×800
  • Caster
    Available
  • Sink number
    One Tank
  • Manufacturer Product Name
    Sink cabinet KPM1-1200R
  • Manufacturer Model Number
    KPM1-1200R
  • Weight(kg)
    15
  • Material
    Stainless Steel (SUS430)
  • Specification details
    Level Adjuster (+30 mm), with Hose
  • Tank depth(mm)
    220
  • Back Panel Height(mm)
    90

Please check the type/dimensions/specifications of the part 1-8943-03 in the Sink, 1 tank, drain sink series.

Similar Part Numbers

Part Number
1-8943-04
1-8943-05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(mm)
Manufacturer Product Name Manufacturer Model Number Weight
(kg)
Capacity

SGD 1,582.40

1 Piece(s) 31 Day(s) 900×600×800Sink cabinet HPM1-900RHPM1-900R16-

SGD 1,875.00

1 Piece(s) 31 Day(s) 1200×600×800Sink cabinet HPM1-1200RHPM1-1200R21-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)