(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Ion Exchange Filter

Ion Exchange Filter

Standard Unit Price:
SGD 111.20-
Days to Ship :
8 Day(s) or more

This ion cassette can be contained in a standard 10 inch housing.

Basic Specifications

  • Product Type
    Filter
  • Amount of Water Sample
    200L
  • Other
    Option
  • Size(mm)
    φ75×250
  • Max. Flow(L/min)
    5 to 10 L/h (W/ tap water)
  • Operating water pressure(°C)
    5–40
  • Amount Of Content(g)
    630 (approx. 800 cc)
  • Purity(mΩ)
    15 - 17.5 (with general tap water)
  • Features
    This ion cassette can be contained in a standard 10 inch housing.
  • Capacity
    1 pc.

Details

Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Specifications

Refine by

  • Cation/Anion =1:1.5
  • Anion 100%
  • Cation 100%
  • Clear
Manufacturer Product Name

Refine by

  • Ion Exchange Filter For Anion
  • Ion Exchange Filter For Cation
  • Ion Exchange Filter Mix Filter
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Cation/Anion =1:1.5
Ion Exchange Filter Mix Filter
8 Day(s)
SGD 111.20

Part Number : 1-5736-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 111.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Filter
  • Amount of Water Sample
    200L
  • Other
    Option
  • Specifications
    Cation/Anion =1:1.5
  • Size(mm)
    φ75×250
  • Manufacturer Product Name
    Ion Exchange Filter Mix Filter
  • Max. Flow(L/min)
    5 to 10 L/h (W/ tap water)
  • Operating water pressure(°C)
    5–40
  • Amount Of Content(g)
    630 (approx. 800 cc)
  • Purity(mΩ)
    15 - 17.5 (with general tap water)
  • Product Name
    Mix
  • Features
    This ion cassette can be contained in a standard 10 inch housing.
1 pc.
Cation 100%
Ion Exchange Filter For Cation
8 Day(s)
SGD 117.60

Part Number : 1-5736-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 117.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Filter
  • Amount of Water Sample
    200L
  • Other
    Option
  • Specifications
    Cation 100%
  • Size(mm)
    φ75×250
  • Manufacturer Product Name
    Ion Exchange Filter For Cation
  • Max. Flow(L/min)
    5 to 10 L/h (W/ tap water)
  • Operating water pressure(°C)
    5–40
  • Amount Of Content(g)
    630 (approx. 800 cc)
  • Purity(mΩ)
    15 - 17.5 (with general tap water)
  • Product Name
    Cation
  • Features
    This ion cassette can be contained in a standard 10 inch housing.
1 pc.
Anion 100%
Ion Exchange Filter For Anion
21 Day(s)
SGD 157.50

Part Number : 1-5736-03
Days to Ship 21 Day(s)
Standard Unit Price SGD 157.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Filter
  • Amount of Water Sample
    200L
  • Other
    Option
  • Specifications
    Anion 100%
  • Size(mm)
    φ75×250
  • Manufacturer Product Name
    Ion Exchange Filter For Anion
  • Max. Flow(L/min)
    5 to 10 L/h (W/ tap water)
  • Operating water pressure(°C)
    5–40
  • Amount Of Content(g)
    630 (approx. 800 cc)
  • Purity(mΩ)
    15 - 17.5 (with general tap water)
  • Product Name
    Anion
  • Features
    This ion cassette can be contained in a standard 10 inch housing.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Ion Exchange Filter Details

Ion Exchange Filter: related images

Ion Exchange Filter image

Common specifications

  • Water sample volume: approx. 200 L
  • Flow rate: 5 to 10 L/h (tap water)
  • Capacity: 630 g (approx. 800 cc)
  • Size: ø75 × 250 (diameter 75 × 250 mm)
  • Purity: 15 to 17.5 MΩ (with general tap water)
  • Operating water temperature: 5 to 40℃

1-5736-01 specifications

  • Cation/anion = 1:1.5

1-5736-02 specifications

  • Cation 100%

1-5736-03 specifications

  • Anion 100%

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)