(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Ultra Bag

Ultra Bag

Standard Unit Price:
SGD 115.01-
Days to Ship :
8 Day(s) or more

[Features]
· Bag designed for functionality and storage.
· Suitable in any situation, with plenty of storage space and 4 different carrying modes.

(i)Caution

  • The image shows the "KSE‑32" model.

Basic Specifications

Catalog

Japanese Only

Part Number
Internal capacity

Refine by

  • 1 pc.
  • 1 pcs.
  • Clear
JAN code

Refine by

  • 4989833070830
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
9 Day(s) or more
SGD 115.01

Part Number : KSE-32
Days to Ship 9 Day(s) or more
Standard Unit Price SGD 115.01
Quantity 1 pc.

Specificationtitle

  • Product Model
    Box / Case
  • Product Applications
    Carrier Bag
  • JAN code
    -
  • External Dimensions(mm)
    330×430×180
  • Weight(kg)
    1.4
  • Features
    Surface fabric features water-repellent treatment.
1 pcs.
4989833070830
8 Day(s)
SGD 139.70

Part Number : KSEー33
Days to Ship 8 Day(s)
Standard Unit Price SGD 139.70
Quantity 1 pcs.

Specificationtitle

  • Product Model
    Box / Case
  • Product Applications
    Carrier Bag
  • JAN code
    4989833070830
  • External Dimensions(mm)
    330 × 430 × 180
  • Weight(kg)
    1.4
  • Features
    The fabric surface has a water repellent finish. Red colored fasteners.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)