(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

60° Triangle with Hole, Positive 7° TCMT○○-24 "Medium Cutting"

60° Triangle with Hole, Positive 7° TCMT○○-24 "Medium Cutting"

[Specifications]
· Shape: Triangular with Hole 60°
· Rake Angle: Positive 7°
[Applications]
· Work Material: Steel, Stainless Steel
· Applications: For O.D., I.D.

PDF

Japanese Only

Outline Drawing

Part Number
TCMT090202-24-NS9530
TCMT090204-24-NS9530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBreaker Use Corner Radius (rε)
(mm)
φd1
(mm)

SGD 6.70

10 Piece(s) 8 Day(s) -0.2-

SGD 6.70

10 Piece(s) 8 Day(s) Medium Cutting0.42.5

Loading...

  1. 1
 

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter work material Steel
Rake angle Positive Material Type NS9530 Cutting Edge Length (ℓ)(mm) 9.6
Thickness s(mm) 2.38

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)