(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Colored Waist Belt for Clean Room

Colored Waist Belt for Clean Room

Standard Unit Price:
SGD 8.66-
Days to Ship :
8 Day(s)

[Features]
· Supports a wide range of waist sizes from 70 to 130 cm.
· The buckle makes it easy to put on and remove.
· Available in a range of colors for use in different sections.
[Applications]
· Clean room work

Basic Specifications

  • Product Type
    Related Products
  • Type
    Other
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Width x Length(mm)
    38×1340
  • Material
    Polyester
  • Weights(g)
    70
  • Applications
    Working within a cleanroom.
  • Characteristics
    Supports a wide range of waist sizes from 70 to 130 cm. Easy to put on and remove using a buckle. Possible to divide into sections using color variation.
  • Notes
    It has not been packaged in a cleanroom.
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
  • Net Content
    1 pc.
Part Number
Net Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Blue Type
  • Green Type
  • Red Type
  • Navy Type
  • Yellow Type
  • Clear
Color Details

Refine by

  • Dark green
  • Deep red
  • Marine Blue
  • Navy
  • Yellow
  • Clear
Trusco Cords

Refine by

  • 459-0562
  • 459-0554
  • 459-0546
  • 459-0538
  • 459-0520
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Green Type
Dark green
459-0520
8 Day(s)
SGD 11.29

Part Number : PA130X-DG
Days to Ship 8 Day(s)
Standard Unit Price SGD 11.29
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Products
  • Type
    Other
  • Color
    Green Type
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Color Details
    Dark green
  • Width x Length(mm)
    38×1340
  • Material
    Polyester
  • Trusco Cords
    459-0520
  • Weights(g)
    70
  • Applications
    Working within a cleanroom.
  • Characteristics
    Supports a wide range of waist sizes from 70 to 130 cm. Easy to put on and remove using a buckle. Possible to divide into sections using color variation.
  • Notes
    It has not been packaged in a cleanroom.
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
1 pc.
Red Type
Deep red
459-0538
8 Day(s)
SGD 8.66

Part Number : PA130X-DR
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.66
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Products
  • Type
    Other
  • Color
    Red Type
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Color Details
    Deep red
  • Width x Length(mm)
    38×1340
  • Material
    Polyester
  • Trusco Cords
    459-0538
  • Weights(g)
    70
  • Applications
    Working within a cleanroom.
  • Characteristics
    Supports a wide range of waist sizes from 70 to 130 cm. Easy to put on and remove using a buckle. Possible to divide into sections using color variation.
  • Notes
    It has not been packaged in a cleanroom.
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
1 pc.
Blue Type
Marine Blue
459-0546
8 Day(s)
SGD 11.29

Part Number : PA130X-MB
Days to Ship 8 Day(s)
Standard Unit Price SGD 11.29
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Products
  • Type
    Other
  • Color
    Blue Type
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Color Details
    Marine Blue
  • Width x Length(mm)
    38×1340
  • Material
    Polyester
  • Trusco Cords
    459-0546
  • Weights(g)
    70
  • Applications
    Working within a cleanroom.
  • Characteristics
    Supports a wide range of waist sizes from 70 to 130 cm. Easy to put on and remove using a buckle. Possible to divide into sections using color variation.
  • Notes
    It has not been packaged in a cleanroom.
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
1 pc.
Navy Type
Navy
459-0554
8 Day(s)
SGD 11.29

Part Number : PA130X-N
Days to Ship 8 Day(s)
Standard Unit Price SGD 11.29
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Products
  • Type
    Other
  • Color
    Navy Type
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Color Details
    Navy
  • Width x Length(mm)
    38×1340
  • Material
    Polyester
  • Trusco Cords
    459-0554
  • Weights(g)
    70
  • Applications
    Working within a cleanroom.
  • Characteristics
    Supports a wide range of waist sizes from 70 to 130 cm. Easy to put on and remove using a buckle. Possible to divide into sections using color variation.
  • Notes
    It has not been packaged in a cleanroom.
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
1 pc.
Yellow Type
Yellow
459-0562
8 Day(s)
SGD 8.66

Part Number : PA130X-Y
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.66
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Products
  • Type
    Other
  • Color
    Yellow Type
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Color Details
    Yellow
  • Width x Length(mm)
    38×1340
  • Material
    Polyester
  • Trusco Cords
    459-0562
  • Weights(g)
    70
  • Applications
    Working within a cleanroom.
  • Characteristics
    Supports a wide range of waist sizes from 70 to 130 cm. Easy to put on and remove using a buckle. Possible to divide into sections using color variation.
  • Notes
    It has not been packaged in a cleanroom.
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)