(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Blaston, Coverall, BSC-11032

Click this image to zoom it.

Move the mouse over the image to zoom

Blaston, Coverall, BSC-11032

Standard Unit Price:
SGD 97.86-
Days to Ship :
8 Day(s)

Made using ultra-conductive fibers. The use of 3/2 twill fabric improves the comfort of the wearer.

Basic Specifications

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Polyester
  • Characteristics
    Super-conductive processed fibers are used. 3/2 twill fabric is used. Increased clothing comfort is achieved.
  • Specifications
    Cleanroom packaged.
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
  • Net Content
    1 Pair
Part Number
Net Content

Refine by

  • 1 Pair
  • Clear
Color

Refine by

  • White Type
  • Blue Type
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • 3L
  • Clear
Detail Types

Refine by

  • No Hood
  • With Hood
  • Clear
Length(cm)

Refine by

  • 146
  • 154
  • 162
  • Clear
Chest Size(cm)

Refine by

  • 80~ 90
  • 84~ 94
  • 88~ 98
  • 92~103
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Blue Type
3L
With Hood
162
92~103
8 Day(s)
SGD 112.14

Part Number : BSC-11032-B-3L
Days to Ship 8 Day(s)
Standard Unit Price SGD 112.14
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    Blue Type
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Detail Types
    With Hood
  • Length(cm)
    162
  • Chest Size(cm)
    92~103
  • Material
    Polyester
  • Trusco Cords
    416-5080
  • Characteristics
    Super-conductive processed fibers are used. 3/2 twill fabric is used. Increased clothing comfort is achieved.
  • Specifications
    Cleanroom packaged.
  • Color Details
    Blue
  • Weights(g)
    440
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
1 Pair
Blue Type
L
With Hood
154
84~ 94
8 Day(s)
SGD 111.93

Part Number : BSC-11032-B-L
Days to Ship 8 Day(s)
Standard Unit Price SGD 111.93
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    Blue Type
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Detail Types
    With Hood
  • Length(cm)
    154
  • Chest Size(cm)
    84~ 94
  • Material
    Polyester
  • Trusco Cords
    416-5098
  • Characteristics
    Super-conductive processed fibers are used. 3/2 twill fabric is used. Increased clothing comfort is achieved.
  • Specifications
    Cleanroom packaged.
  • Color Details
    Blue
  • Weights(g)
    400
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
1 Pair
Blue Type
LL
With Hood
162
88~ 98
8 Day(s)
SGD 112.04

Part Number : BSC-11032-B-LL
Days to Ship 8 Day(s)
Standard Unit Price SGD 112.04
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    Blue Type
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Detail Types
    With Hood
  • Length(cm)
    162
  • Chest Size(cm)
    88~ 98
  • Material
    Polyester
  • Trusco Cords
    416-5101
  • Characteristics
    Super-conductive processed fibers are used. 3/2 twill fabric is used. Increased clothing comfort is achieved.
  • Specifications
    Cleanroom packaged.
  • Color Details
    Blue
  • Weights(g)
    420
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
1 Pair
Blue Type
M
With Hood
146
80~ 90
8 Day(s)
SGD 111.83

Part Number : BSC-11032-B-M
Days to Ship 8 Day(s)
Standard Unit Price SGD 111.83
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    Blue Type
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Detail Types
    With Hood
  • Length(cm)
    146
  • Chest Size(cm)
    80~ 90
  • Material
    Polyester
  • Trusco Cords
    416-5110
  • Characteristics
    Super-conductive processed fibers are used. 3/2 twill fabric is used. Increased clothing comfort is achieved.
  • Specifications
    Cleanroom packaged.
  • Color Details
    Blue
  • Weights(g)
    380
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
1 Pair
White Type
3L
With Hood
162
92~103
8 Day(s)
SGD 112.14

Part Number : BSC-11032-W-3L
Days to Ship 8 Day(s)
Standard Unit Price SGD 112.14
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    White Type
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Detail Types
    With Hood
  • Length(cm)
    162
  • Chest Size(cm)
    92~103
  • Material
    Polyester
  • Trusco Cords
    416-5128
  • Characteristics
    Super-conductive processed fibers are used. 3/2 twill fabric is used. Increased clothing comfort is achieved.
  • Specifications
    Cleanroom packaged.
  • Color Details
    White
  • Weights(g)
    440
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
1 Pair
White Type
L
With Hood
154
84~ 94
8 Day(s)
SGD 111.93

Part Number : BSC-11032-W-L
Days to Ship 8 Day(s)
Standard Unit Price SGD 111.93
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    White Type
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Detail Types
    With Hood
  • Length(cm)
    154
  • Chest Size(cm)
    84~ 94
  • Material
    Polyester
  • Trusco Cords
    416-5136
  • Characteristics
    Super-conductive processed fibers are used. 3/2 twill fabric is used. Increased clothing comfort is achieved.
  • Specifications
    Cleanroom packaged.
  • Color Details
    White
  • Weights(g)
    400
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
1 Pair
White Type
LL
With Hood
162
88~ 98
8 Day(s)
SGD 112.04

Part Number : BSC-11032-W-LL
Days to Ship 8 Day(s)
Standard Unit Price SGD 112.04
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    White Type
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Detail Types
    With Hood
  • Length(cm)
    162
  • Chest Size(cm)
    88~ 98
  • Material
    Polyester
  • Trusco Cords
    416-5144
  • Characteristics
    Super-conductive processed fibers are used. 3/2 twill fabric is used. Increased clothing comfort is achieved.
  • Specifications
    Cleanroom packaged.
  • Color Details
    White
  • Weights(g)
    420
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
1 Pair
White Type
M
With Hood
146
80~ 90
8 Day(s)
SGD 111.83

Part Number : BSC-11032-W-M
Days to Ship 8 Day(s)
Standard Unit Price SGD 111.83
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    White Type
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Detail Types
    With Hood
  • Length(cm)
    146
  • Chest Size(cm)
    80~ 90
  • Material
    Polyester
  • Trusco Cords
    416-5152
  • Characteristics
    Super-conductive processed fibers are used. 3/2 twill fabric is used. Increased clothing comfort is achieved.
  • Specifications
    Cleanroom packaged.
  • Color Details
    White
  • Weights(g)
    380
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
1 Pair
Blue Type
3L
No Hood
162
92~103
8 Day(s)
SGD 98.19

Part Number : BSC-12032-B-3L
Days to Ship 8 Day(s)
Standard Unit Price SGD 98.19
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    Blue Type
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Detail Types
    No Hood
  • Length(cm)
    162
  • Chest Size(cm)
    92~103
  • Material
    Polyester
  • Trusco Cords
    416-5241
  • Characteristics
    Super-conductive processed fibers are used. 3/2 twill fabric is used. Increased clothing comfort is achieved.
  • Specifications
    Cleanroom packaged.
  • Color Details
    Blue
  • Weights(g)
    400
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
1 Pair
Blue Type
L
No Hood
154
84~ 94
8 Day(s)
SGD 97.97

Part Number : BSC-12032-B-L
Days to Ship 8 Day(s)
Standard Unit Price SGD 97.97
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    Blue Type
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Detail Types
    No Hood
  • Length(cm)
    154
  • Chest Size(cm)
    84~ 94
  • Material
    Polyester
  • Trusco Cords
    416-5250
  • Characteristics
    Super-conductive processed fibers are used. 3/2 twill fabric is used. Increased clothing comfort is achieved.
  • Specifications
    Cleanroom packaged.
  • Color Details
    Blue
  • Weights(g)
    360
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
1 Pair
Blue Type
LL
No Hood
162
88~ 98
8 Day(s)
SGD 98.07

Part Number : BSC-12032-B-LL
Days to Ship 8 Day(s)
Standard Unit Price SGD 98.07
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    Blue Type
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Detail Types
    No Hood
  • Length(cm)
    162
  • Chest Size(cm)
    88~ 98
  • Material
    Polyester
  • Trusco Cords
    416-5268
  • Characteristics
    Super-conductive processed fibers are used. 3/2 twill fabric is used. Increased clothing comfort is achieved.
  • Specifications
    Cleanroom packaged.
  • Color Details
    Blue
  • Weights(g)
    380
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
1 Pair
Blue Type
M
No Hood
146
80~ 90
8 Day(s)
SGD 97.86

Part Number : BSC-12032-B-M
Days to Ship 8 Day(s)
Standard Unit Price SGD 97.86
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    Blue Type
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Detail Types
    No Hood
  • Length(cm)
    146
  • Chest Size(cm)
    80~ 90
  • Material
    Polyester
  • Trusco Cords
    416-5276
  • Characteristics
    Super-conductive processed fibers are used. 3/2 twill fabric is used. Increased clothing comfort is achieved.
  • Specifications
    Cleanroom packaged.
  • Color Details
    Blue
  • Weights(g)
    340
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
1 Pair
White Type
3L
No Hood
162
92~103
8 Day(s)
SGD 98.19

Part Number : BSC-12032-W-3L
Days to Ship 8 Day(s)
Standard Unit Price SGD 98.19
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    White Type
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Detail Types
    No Hood
  • Length(cm)
    162
  • Chest Size(cm)
    92~103
  • Material
    Polyester
  • Trusco Cords
    416-5284
  • Characteristics
    Super-conductive processed fibers are used. 3/2 twill fabric is used. Increased clothing comfort is achieved.
  • Specifications
    Cleanroom packaged.
  • Color Details
    White
  • Weights(g)
    400
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
1 Pair
White Type
L
No Hood
154
84~ 94
8 Day(s)
SGD 97.97

Part Number : BSC-12032-W-L
Days to Ship 8 Day(s)
Standard Unit Price SGD 97.97
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    White Type
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Detail Types
    No Hood
  • Length(cm)
    154
  • Chest Size(cm)
    84~ 94
  • Material
    Polyester
  • Trusco Cords
    416-5292
  • Characteristics
    Super-conductive processed fibers are used. 3/2 twill fabric is used. Increased clothing comfort is achieved.
  • Specifications
    Cleanroom packaged.
  • Color Details
    White
  • Weights(g)
    360
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
1 Pair
White Type
LL
No Hood
162
88~ 98
8 Day(s)
SGD 98.07

Part Number : BSC-12032-W-LL
Days to Ship 8 Day(s)
Standard Unit Price SGD 98.07
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    White Type
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Detail Types
    No Hood
  • Length(cm)
    162
  • Chest Size(cm)
    88~ 98
  • Material
    Polyester
  • Trusco Cords
    416-5306
  • Characteristics
    Super-conductive processed fibers are used. 3/2 twill fabric is used. Increased clothing comfort is achieved.
  • Specifications
    Cleanroom packaged.
  • Color Details
    White
  • Weights(g)
    380
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
1 Pair
White Type
M
No Hood
146
80~ 90
8 Day(s)
SGD 97.86

Part Number : BSC-12032-W-M
Days to Ship 8 Day(s)
Standard Unit Price SGD 97.86
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    White Type
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Detail Types
    No Hood
  • Length(cm)
    146
  • Chest Size(cm)
    80~ 90
  • Material
    Polyester
  • Trusco Cords
    416-5314
  • Characteristics
    Super-conductive processed fibers are used. 3/2 twill fabric is used. Increased clothing comfort is achieved.
  • Specifications
    Cleanroom packaged.
  • Color Details
    White
  • Weights(g)
    340
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)