(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Aluminum Trunk KA-59

Aluminum Trunk KA-59

Standard Unit Price:
SGD 453.70
Days to Ship :
9 Day(s)

A tough and stylish aluminum trunk that reliably protects your tools.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case / Trunk
  • Case Size (Frontage x Depth x Height)(mm)
    External Dimensions: 480 x 353 x 194, Internal Dimensions: 460×335×164
  • Case color
    Black
  • Mass(g)
    4800
  • Panel Size(mm)
    420×300
  • Soft Wave-type Urethane(mm)
    455×322×50
  • Soft Slashed Urethane (2 Sheets)(mm)
    460×335×90
  • Cubic Capacity(L)
    25
  • Characteristics
    This trunk has excellent design and durability. W cushions on lid side and body side can protect precious contents from shock. 2 kinds of urethane cushions and a tool panel are attached, providing great value for the price.
  • Supplement
    With a key. With shoulder belts.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 453.70

Part Number : KA-59
Days to Ship 9 Day(s)
Standard Unit Price SGD 453.70

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case / Trunk
  • Case Size (Frontage x Depth x Height)(mm)
    External Dimensions: 480 x 353 x 194, Internal Dimensions: 460×335×164
  • Case color
    Black
  • Mass(g)
    4800
  • Panel Size(mm)
    420×300
  • Soft Wave-type Urethane(mm)
    455×322×50
  • Soft Slashed Urethane (2 Sheets)(mm)
    460×335×90
  • Cubic Capacity(L)
    25
  • Characteristics
    This trunk has excellent design and durability. W cushions on lid side and body side can protect precious contents from shock. 2 kinds of urethane cushions and a tool panel are attached, providing great value for the price.
  • Supplement
    With a key. With shoulder belts.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)