(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
X-type Flat Tweezers

X-type Flat Tweezers

Standard Unit Price:
SGD 76.00
Days to Ship :
8 Day(s)

X type tweezers that open when you grasp them. The tip shape is suitable for handling films, etc.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Special
  • Overall Length(mm)
    Approximately 125
  • Material
    Stainless Steel (SUS316L)
  • Manufacturer Product Name
    X-type Flat Tweezers 321R-SA
  • Manufacturer Model
    321R-SA
  • JAN Code
    4560111745451
  • Features
    X-shaped tweezers that open when held. Tip shape suitable for handling films, etc.
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 76.00

Part Number : 6-6968-04
Days to Ship 8 Day(s)
Standard Unit Price SGD 76.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Special
  • Overall Length(mm)
    Approximately 125
  • Material
    Stainless Steel (SUS316L)
  • Manufacturer Product Name
    X-type Flat Tweezers 321R-SA
  • Manufacturer Model
    321R-SA
  • JAN Code
    4560111745451
  • Features
    X-shaped tweezers that open when held. Tip shape suitable for handling films, etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)