(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Fiber Tip Tweezers For Wafers

Fiber Tip Tweezers For Wafers

Standard Unit Price:
SGD 112.00
Days to Ship :
8 Day(s)

[Specifications]
·Wide fiber tip tweezer for wafers.
·Antistatic product for wafers.
·Materials: Handle: Stainless Steel (SUS316L); Tip: PEEK (polyetheretherketone)

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Wafer
  • Details Type
    Antistatic type for medium diameter (4 inch) wafers
  • Tip material
    PEEK (Polyetheretherketone)
  • Overall Length(mm)
    135
  • Material
    Handle: Stainless Steel (SUS316L)
  • Manufacturer Product Name
    Fiber Tip Tweezers for Wafer 4SA
  • Manufacturer Model
    4SA
  • JAN Code
    4560111746243
  • Specification details
    Antistatic Treatment
  • Heat Resistant Temperature(°C)
    Instantaneous: 350; Normal / 180
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 112.00

Part Number : 6-7911-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 112.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Wafer
  • Details Type
    Antistatic type for medium diameter (4 inch) wafers
  • Tip material
    PEEK (Polyetheretherketone)
  • Overall Length(mm)
    135
  • Material
    Handle: Stainless Steel (SUS316L)
  • Manufacturer Product Name
    Fiber Tip Tweezers for Wafer 4SA
  • Manufacturer Model
    4SA
  • JAN Code
    4560111746243
  • Specification details
    Antistatic Treatment
  • Heat Resistant Temperature(°C)
    Instantaneous: 350; Normal / 180

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)