(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Tip for Vacuum Tweezers, Curved Type / Straight Type

Tip for Vacuum Tweezers, Curved Type / Straight Type

Standard Unit Price:
SGD 102.80-
Days to Ship :
4 Day(s) or more

With conductive type chip for smooth handling of small parts.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Vacuum
  • Specifications
    Bendable Type
  • Tip material
    Delrin (Anti-static)
  • Material
    Lure Lock / Zinc, Tube / Stainless Steel
  • Heat Resistant Temperature(°C)
    100
  • Angle of Bendable Type(Degree)
    30
  • Features
    With conductive type chip for smooth handling of small parts.
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Intake Port Size (Inner Diameter x Outer Diameter)(mm)

Refine by

  • 0.13×0.25
  • 0.254×0.508
  • Clear
Overall Length(mm)

Refine by

  • 30.74
  • 30.74 (Curved Type) / 32.51 (Straight Type)
  • Clear
Manufacturer Product Name

Refine by

  • Vacuum Tweezers VSPT1005-BD
  • Tips for Tweezers VSPT2010-BD
  • Clear
Manufacturer Model

Refine by

  • VSPT1005-BD
  • VSPT2010-BD
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
0.13×0.25
30.74 (Curved Type) / 32.51 (Straight Type)
Vacuum Tweezers VSPT1005-BD
VSPT1005-BD
10 Day(s)
SGD 102.80

Part Number : 1-9704-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 102.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Vacuum
  • Intake Port Size (Inner Diameter x Outer Diameter)(mm)
    0.13×0.25
  • Specifications
    Bendable Type
  • Tip material
    Delrin (Anti-static)
  • Overall Length(mm)
    30.74 (Curved Type) / 32.51 (Straight Type)
  • Material
    Lure Lock / Zinc, Tube / Stainless Steel
  • Manufacturer Product Name
    Vacuum Tweezers VSPT1005-BD
  • Manufacturer Model
    VSPT1005-BD
  • Heat Resistant Temperature(°C)
    100
  • Angle of Bendable Type(Degree)
    30
  • Features
    With conductive type chip for smooth handling of small parts.
1 pc.
0.254×0.508
30.74
Tips for Tweezers VSPT2010-BD
VSPT2010-BD
4 Day(s) or more
SGD 106.00

Part Number : 1-9704-03
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 106.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Vacuum
  • Intake Port Size (Inner Diameter x Outer Diameter)(mm)
    0.254×0.508
  • Specifications
    Bendable Type
  • Tip material
    Delrin (Anti-static)
  • Overall Length(mm)
    30.74
  • Material
    Lure Lock / Zinc, Tube / Stainless Steel
  • Manufacturer Product Name
    Tips for Tweezers VSPT2010-BD
  • Manufacturer Model
    VSPT2010-BD
  • Heat Resistant Temperature(°C)
    100
  • Angle of Bendable Type(Degree)
    30
  • Features
    With conductive type chip for smooth handling of small parts.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)