(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
ESD Fatigue-Reducing Mat

ESD Fatigue-Reducing Mat

Standard Unit Price:
SGD 767.83
Days to Ship :
10 Day(s)

It has excellent oil resistance, anti-slip properties, and is equipped with an electrostatic discharge function, so it is effective when installed at the entrance and exit of a cleanroom or office.

Basic Specifications

  • Product Type
    Mat/Sheet
  • Width(mm)
    600
  • Length(m)
    0.9
  • Thickness(mm)
    12
  • Manufacturer Product Name
    ESD Fatigue-reducing Ergo Mat 20.012
  • Manufacturer Model
    20.012
  • JAN Code
    4560111740524
  • Material
    NBR (Nitrile Rubber)
  • Surface resistance value(Ω)
    9X103
  • Heat Resistant Temperature(°C)
    600
  • Features
    Features outstanding oil resistance and nonslip capability.
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 767.83

Part Number : 1-666-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 767.83
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mat/Sheet
  • Width(mm)
    600
  • Length(m)
    0.9
  • Thickness(mm)
    12
  • Manufacturer Product Name
    ESD Fatigue-reducing Ergo Mat 20.012
  • Manufacturer Model
    20.012
  • JAN Code
    4560111740524
  • Material
    NBR (Nitrile Rubber)
  • Surface resistance value(Ω)
    9X103
  • Heat Resistant Temperature(°C)
    600
  • Features
    Features outstanding oil resistance and nonslip capability.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)