(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Conductive Stress Reduction Mat Width (mm) 610 Thickness (mm) 15

Conductive Stress Reduction Mat Width (mm) 610 Thickness (mm) 15

Standard Unit Price:
SGD 128.50-
Days to Ship :
8 Day(s)

Excellent cushioning characteristics reduce burden on the worker's legs. With conductive treatment, can be used in clean rooms.

Basic Specifications

  • Product Type
    Mat/Sheet
  • Width(mm)
    610
  • Thickness(mm)
    15
  • Surface Material
    NBR (Nitrile Rubber)
  • Back Side Material
    Natural Rubber
  • Content material
    foam rubber
  • Diffusion Layer Surface Resistance(Ω)
    1X107~109
  • Surface resistance value of conductive layer(Ω)
    5X103~105
  • Features
    Excellent cushioning characteristics reduce burden on the worker's legs.
  • Features 2
    With conductive treatment, can be used in clean rooms.
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Length(m)

Refine by

  • 460
  • 910
  • Clear
Manufacturer Product Name

Refine by

  • Electro-Conductive Fatigue Reducing Mat KJ-3M
  • Electro-Conductive Fatigue Reducing Mat KJ-3S
  • Clear
Manufacturer Model

Refine by

  • KJ-3M
  • KJ-3S
  • Clear
JAN Code

Refine by

  • 4560111733373
  • 4560111733380
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
460
Electro-Conductive Fatigue Reducing Mat KJ-3S
KJ-3S
4560111733373
8 Day(s)
SGD 128.50

Part Number : 1-1418-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 128.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mat/Sheet
  • Width(mm)
    610
  • Length(m)
    460
  • Thickness(mm)
    15
  • Manufacturer Product Name
    Electro-Conductive Fatigue Reducing Mat KJ-3S
  • Manufacturer Model
    KJ-3S
  • JAN Code
    4560111733373
  • Surface Material
    NBR (Nitrile Rubber)
  • Back Side Material
    Natural Rubber
  • Content material
    foam rubber
  • Diffusion Layer Surface Resistance(Ω)
    1X107~109
  • Surface resistance value of conductive layer(Ω)
    5X103~105
  • Features
    Excellent cushioning characteristics reduce burden on the worker's legs.
  • Features 2
    With conductive treatment, can be used in clean rooms.
1 pc.
910
Electro-Conductive Fatigue Reducing Mat KJ-3M
KJ-3M
4560111733380
8 Day(s)
SGD 222.20

Part Number : 1-1418-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 222.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mat/Sheet
  • Width(mm)
    610
  • Length(m)
    910
  • Thickness(mm)
    15
  • Manufacturer Product Name
    Electro-Conductive Fatigue Reducing Mat KJ-3M
  • Manufacturer Model
    KJ-3M
  • JAN Code
    4560111733380
  • Surface Material
    NBR (Nitrile Rubber)
  • Back Side Material
    Natural Rubber
  • Content material
    foam rubber
  • Diffusion Layer Surface Resistance(Ω)
    1X107~109
  • Surface resistance value of conductive layer(Ω)
    5X103~105
  • Features
    Excellent cushioning characteristics reduce burden on the worker's legs.
  • Features 2
    With conductive treatment, can be used in clean rooms.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)