(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Walk-N-Clean TM

Walk-N-Clean TM

Standard Unit Price:
SGD 613.50-
Days to Ship :
8 Day(s)

Antibacterial effect sanitizes shoe soles while removing dirt, bacteria, mold, etc. Back of the tray has nonslip coating.

Basic Specifications

  • Product Type
    Mat/Sheet
  • Length(m)
    0.64
  • Material
    PP (Polypropylene)
  • Features
    Antibacterial effect sanitizes shoe soles while removing dirt, bacteria, mold, etc.
  • Features 2
    Back of the tray has nonslip coating.
Part Number
Internal Capacity

Refine by

  • 1 Sheet (60 pcs)
  • 1 case (60 sheets x 4 sheets)
  • Clear
Width(mm)

Refine by

  • 760
  • 790
  • Clear
Number of Films(sheet)

Refine by

  • 60
  • 60X4
  • Clear
Manufacturer Product Name

Refine by

  • Walk-N-Clean WC3125SW
  • Walk-N-Clean WCRPLPDW
  • Clear
Manufacturer Model

Refine by

  • WC3125SW
  • WCRPLPDW (Sheet Pad for Replacement)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Sheet (60 pcs)
790
60
Walk-N-Clean WC3125SW
WC3125SW
8 Day(s)
SGD 613.50

Part Number : 1-8630-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 613.50
Quantity 1 Sheet (60 pcs)

Specificationtitle

  • Product Type
    Mat/Sheet
  • Width(mm)
    790
  • Length(m)
    0.64
  • Number of Films(sheet)
    60
  • Manufacturer Product Name
    Walk-N-Clean WC3125SW
  • Manufacturer Model
    WC3125SW
  • Material
    PP (Polypropylene)
  • Features
    Antibacterial effect sanitizes shoe soles while removing dirt, bacteria, mold, etc.
  • Features 2
    Back of the tray has nonslip coating.
1 case (60 sheets x 4 sheets)
760
60X4
Walk-N-Clean WCRPLPDW
WCRPLPDW (Sheet Pad for Replacement)
8 Day(s)
SGD 1,522.60

Part Number : 1-8630-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,522.60
Quantity 1 case (60 sheets x 4 sheets)

Specificationtitle

  • Product Type
    Mat/Sheet
  • Width(mm)
    760
  • Length(m)
    0.64
  • Number of Films(sheet)
    60X4
  • Manufacturer Product Name
    Walk-N-Clean WCRPLPDW
  • Manufacturer Model
    WCRPLPDW (Sheet Pad for Replacement)
  • Material
    PP (Polypropylene)
  • Features
    Antibacterial effect sanitizes shoe soles while removing dirt, bacteria, mold, etc.
  • Features 2
    Back of the tray has nonslip coating.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)