(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Sole Clean

Sole Clean

Standard Unit Price:
SGD 182.30-
Days to Ship :
8 Day(s)

By installing it at the entrance of a cleanroom or office, it can remove dust and dirt from the soles of shoes.

Basic Specifications

  • Product Type
    Mat/Sheet
  • Color
    Blue
  • Material
    LDPE (Low Density Polyethylene)
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • 1 Sheet (40 pcs)
  • Clear
Width(mm)

Refine by

  • 600
  • 700
  • Clear
Length(m)

Refine by

  • 900
  • 1000
  • Clear
Details Type

Refine by

  • Frame Mat
  • Sole Clean
  • Clear
Number of Films(sheet)

Refine by

  • 40
  • Clear
Manufacturer Product Name

Refine by

  • Sole Clean 600 x 900
  • Sole Clean Frame Mat
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Sheet (40 pcs)
600
900
Sole Clean
40
Sole Clean 600 x 900
8 Day(s)
SGD 262.00

Part Number : 7-114-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 262.00
Quantity 1 Sheet (40 pcs)

Specificationtitle

  • Product Type
    Mat/Sheet
  • Color
    Blue
  • Width(mm)
    600
  • Length(m)
    900
  • Details Type
    Sole Clean
  • Number of Films(sheet)
    40
  • Manufacturer Product Name
    Sole Clean 600 x 900
  • Material
    LDPE (Low Density Polyethylene)
1 pc.
700
1000
Frame Mat
-
Sole Clean Frame Mat
8 Day(s)
SGD 182.30

Part Number : 7-114-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 182.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mat/Sheet
  • Color
    Blue
  • Width(mm)
    700
  • Length(m)
    1000
  • Details Type
    Frame Mat
  • Number of Films(sheet)
    -
  • Manufacturer Product Name
    Sole Clean Frame Mat
  • Material
    LDPE (Low Density Polyethylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)