(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Anti-Static HEPA Filter Vacuum Cleaner

Anti-Static HEPA Filter Vacuum Cleaner

Standard Unit Price:
SGD 1,639.90
Days to Ship :
8 Day(s)

[Features]
・ HEPA filter removes lead, pollen, fiber, soot, etc.

Basic Specifications

  • Product Type
    Vacuum cleaner for cleanroom-use
  • Size(mm)
    160X310X185
  • Dust collection capacity(L)
    6.5
  • Power Consumption(W)
    600
  • Manufacturer Product Name
    HEPA Filter Vacuum Cleaner 35857
  • Manufacturer Model
    35857
  • Features
    HEPA filters remove lead, pollen, fiber, dust etc.
  • Accessory
    Replacement Filter, Case
  • Power Supply(v)
    VAC 100–120
  • Suction Power(W)
    270W
  • Static Pressure
    12.4kPa(MAX)
  • Air volume (m3/min)
    1.3
  • Weight(g)
    19500
  • 1 Set (Main Unit, Replacement Filter, Case)
Part Number

Refine by

  • 1 Set (Main Unit, Replacement Filter, Case)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Main Unit, Replacement Filter, Case)
8 Day(s)
SGD 1,639.90

Part Number : 1-7574-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,639.90
Quantity 1 Set (Main Unit, Replacement Filter, Case)

Specificationtitle

  • Product Type
    Vacuum cleaner for cleanroom-use
  • Size(mm)
    160X310X185
  • Dust collection capacity(L)
    6.5
  • Power Consumption(W)
    600
  • Manufacturer Product Name
    HEPA Filter Vacuum Cleaner 35857
  • Manufacturer Model
    35857
  • Features
    HEPA filters remove lead, pollen, fiber, dust etc.
  • Accessory
    Replacement Filter, Case
  • Power Supply(v)
    VAC 100–120
  • Suction Power(W)
    270W
  • Static Pressure
    12.4kPa(MAX)
  • Air volume (m3/min)
    1.3
  • Weight(g)
    19500

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support