(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Ultra 2000

Ultra 2000

Standard Unit Price:
SGD 273.20
Days to Ship :
21 Day(s)

A device for clean environments, which is even capable of collecting dust from the exhaust gas.
[Features]
· Dust included in the exhaust gas is also caught.
· Absorbs 99.97% or more of 0.3 μm particles.
[Applications]
· Ideal for cleaning of cleanrooms.

Basic Specifications

  • Product Type
    Vacuum cleaner for cleanroom-use
  • Specifications
    Cloth filter
  • Collecting Efficiency
    99.97% or more of 0.3 μm particles
  • Manufacturer Product Name
    Ultra 2000 Cloth Filter
  • Features
    This product also keeps down dust present in ventilated air.
  • Accessory
    Main Unit, Hose with Curved Pipe, Freely Extendable Extension Pipe, Floor Brush, Narrow Gap Mouth, Round Brush
  • Power Supply(v)
    AC100V 50/60Hz 950W
  • Suction Pressure
    Approx. 17.64 kPa (1,800 mmH2O)
  • Air volume (m3/min)
    1.9
  • Weight(g)
    17000
  • 1 pc.

Details

Part Number

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
21 Day(s)
SGD 273.20

Part Number : 7-065-09
Days to Ship 21 Day(s)
Standard Unit Price SGD 273.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Vacuum cleaner for cleanroom-use
  • Specifications
    Cloth filter
  • Collecting Efficiency
    99.97% or more of 0.3 μm particles
  • Manufacturer Product Name
    Ultra 2000 Cloth Filter
  • Features
    This product also keeps down dust present in ventilated air.
  • Accessory
    Main Unit, Hose with Curved Pipe, Freely Extendable Extension Pipe, Floor Brush, Narrow Gap Mouth, Round Brush
  • Power Supply(v)
    AC100V 50/60Hz 950W
  • Suction Pressure
    Approx. 17.64 kPa (1,800 mmH2O)
  • Air volume (m3/min)
    1.9
  • Weight(g)
    17000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Device For Clean Environments That Can Also Thoroughly Catch Dust In Exhausted Air

Dust, etc. contained in the exhausted air is reliably sucked in.

Dust, etc. contained in the exhausted air is reliably sucked in.

Actual Use Cases Of This Product

Ideal for cleaning cleanrooms.

Ideal for cleaning cleanrooms.

When equipped with HEPA filter.

When equipped with HEPA filter.

Product Range Of Ultra 2000

Part No.Size (mm)Dust Collection Capacity (L)
7-065-01388 × 405 × 7058
7-065-03Extension Tube (Extensible)Extension Tube (Extensible)
7-065-05Round BrushRound Brush
7-065-06Suction Port For GapSuction Port For Gap
7-065-09Cloth FilterCloth Filter
7-065-10HEPA Filter (1 pc.)HEPA Filter (1 pc.)

Outline Drawing And Dimensions Of This Product

Outline drawing front

Outline drawing front

Outline drawing side

Outline drawing side

Accessories Of This Product

Hose with bent tube, ø32 mm (diameter 32 mm) × 3 m

Hose with bent tube
ø32 mm (diameter 32 mm) × 3 m

Extensible extension tube, ø32 mm (diameter 32 mm) × 535 to 895 mm

Extensible extension tube
ø32 mm (diameter 32 mm) × 535 to 895 mm

Gap opening 240 mm × 32 mm

Gap opening
240 mm × 32 mm

Floor brush, 320 mm × 185 mm

Floor brush
320 mm × 185 mm

Round brush, ø60 mm (diameter 60 mm) × 118 mm

Round brush
ø60 mm (diameter 60 mm) × 118 mm


Tech Support