(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Clean Room Cleaner

Clean Room Cleaner

Standard Unit Price:
SGD 886.00
Days to Ship :
8 Day(s)

99.99% of 0.1 um particles are collectable
[Features]
·ULPA filter removes 99.99% or more of fine particles such as fine dust, bacteria and mold spores up to 0.1 micron.
·It does not disperse dust and bacteria indoors as the exhaust is clean air.

Basic Specifications

  • Product Type
    Vacuum cleaner for cleanroom-use
  • Specifications
    ULPA Filter
  • Manufacturer Product Name
    Cleanroom Cleaner ULPA Filter
  • Number Contained In Packet
    1 pieces
  • Manufacturer Model
    ULPA Filter
  • Features
    ULPA filter removes more than 99.99% of fine particles, such as fine dust particles, bacteria, and mold spores up to 0.1 microns.
  • Features
    Ventilation does not result in dust and bacteria being dispersed into a room with clean air.
  • Accessory
    Hose (2) X 1 pc, Extension Tube X 2 pcs, Crevice Attachment X 1 pc, Round Brush X 1 pc, Floor Brush X 1 pc, Triangular Nozzle X 1 pc, ULPA filter X 1 pc, Special Coating Filter X 1 pc, Paper Pack Filter X 5 pcs, Micro Filter X 1 pc
  • Power Supply(v)
    AC100V 50/60Hz 1kW
  • Suction Pressure
    Approx. 19 kPa (1,900 mmH2O)
  • Air volume (m3/min)
    2
  • Weight(g)
    10000
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 886.00

Part Number : 9-5003-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 886.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Vacuum cleaner for cleanroom-use
  • Specifications
    ULPA Filter
  • Manufacturer Product Name
    Cleanroom Cleaner ULPA Filter
  • Number Contained In Packet
    1 pieces
  • Manufacturer Model
    ULPA Filter
  • Features
    ULPA filter removes more than 99.99% of fine particles, such as fine dust particles, bacteria, and mold spores up to 0.1 microns.
  • Features
    Ventilation does not result in dust and bacteria being dispersed into a room with clean air.
  • Accessory
    Hose (2) X 1 pc, Extension Tube X 2 pcs, Crevice Attachment X 1 pc, Round Brush X 1 pc, Floor Brush X 1 pc, Triangular Nozzle X 1 pc, ULPA filter X 1 pc, Special Coating Filter X 1 pc, Paper Pack Filter X 5 pcs, Micro Filter X 1 pc
  • Power Supply(v)
    AC100V 50/60Hz 1kW
  • Suction Pressure
    Approx. 19 kPa (1,900 mmH2O)
  • Air volume (m3/min)
    2
  • Weight(g)
    10000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support