(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Ambient Monitor

Ambient Monitor

Standard Unit Price:
SGD 78.50
Days to Ship :
8 Day(s)

Supports fine particle environmental measurement.

Basic Specifications

  • Product Type
    Particle counter
  • Size(mm)
    253.4X92.8X146.8
  • Other
    Option
  • Specifications
    Stationary Stand
  • Manufacturer Product Name
    Stationary Stand SEM-ST
  • Manufacturer Model
    SEM-ST
  • JAN Code
    4560111779821
  • Features
    It is a stationary stand on which the ambient monitor and output unit are mounted.
  • Footnotes
    For the demo machine, -11 is provided.
  • Material
    Stainless Steel (SUS304)
  • 1 unit
Part Number

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s)
SGD 78.50

Part Number : 1-9078-22
Days to Ship 8 Day(s)
Standard Unit Price SGD 78.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Particle counter
  • Size(mm)
    253.4X92.8X146.8
  • Other
    Option
  • Specifications
    Stationary Stand
  • Manufacturer Product Name
    Stationary Stand SEM-ST
  • Manufacturer Model
    SEM-ST
  • JAN Code
    4560111779821
  • Features
    It is a stationary stand on which the ambient monitor and output unit are mounted.
  • Footnotes
    For the demo machine, -11 is provided.
  • Material
    Stainless Steel (SUS304)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support