(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
H Type Stand Shaft Size ø 13 × 1000 mm/φ15x1500 mm

H Type Stand Shaft Size ø 13 × 1000 mm/φ15x1500 mm

Standard Unit Price:
SGD 119.30-
Days to Ship :
8 Day(s)

It is an H-type base stand with excellent stability. Large and extra-large types come with level adjustment screws.

Basic Specifications

  • Product Type
    Stand
  • Features
    It is an H-type base stand with excellent stability. Large and extra-large types come with level adjustment screws.
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 180
  • 270
  • Clear
Depth(mm)

Refine by

  • 200
  • 300
  • Clear
Frame Size(mm)

Refine by

  • 180X200X50
  • 270X300X60
  • Clear
Weight(g)

Refine by

  • 2500
  • 5500
  • Clear
Base Inner Dimensions(mm)

Refine by

  • 110X80
  • 210X110
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
270
300
270X300X60
5500
210X110
8 Day(s)
SGD 230.70

Part Number : 1-7210-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 230.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Stand
  • Frontage(mm)
    270
  • Depth(mm)
    300
  • Frame Size(mm)
    270X300X60
  • Weight(g)
    5500
  • Base Inner Dimensions(mm)
    210X110
  • Manufacturer Product Name
    H-type Stand I3, very large
  • Manufacturer Model
    I3-very large
  • Features
    It is an H-type base stand with excellent stability. Large and extra-large types come with level adjustment screws.
  • Shaft Material
    Iron (Trivalent Chromate)
  • Shaft Size(mm)
    φ15X1500
1 unit
180
200
180X200X50
2500
110X80
8 Day(s)
SGD 119.30

Part Number : 1-7210-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 119.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Stand
  • Frontage(mm)
    180
  • Depth(mm)
    200
  • Frame Size(mm)
    180X200X50
  • Weight(g)
    2500
  • Base Inner Dimensions(mm)
    110X80
  • Manufacturer Product Name
    H-type Stand I3, large
  • Manufacturer Model
    I3-large
  • Features
    It is an H-type base stand with excellent stability. Large and extra-large types come with level adjustment screws.
  • Shaft Material
    Iron (Trivalent Chromate)
  • Shaft Size(mm)
    φ13X1000
1 unit
270
300
270X300X60
5500
210X110
8 Day(s)
SGD 325.20

Part Number : 1-7211-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 325.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Stand
  • Frontage(mm)
    270
  • Depth(mm)
    300
  • Frame Size(mm)
    270X300X60
  • Weight(g)
    5500
  • Base Inner Dimensions(mm)
    210X110
  • Manufacturer Product Name
    H-type Stand S3, very large
  • Manufacturer Model
    S3-Extra Large
  • Features
    It is an H-type base stand with excellent stability. Large and extra-large types come with level adjustment screws.
  • Shaft Material
    Stainless Steel (SUS304)
  • Shaft Size(mm)
    φ15X1500
1 unit
180
200
180X200X50
2500
110X80
8 Day(s)
SGD 173.50

Part Number : 1-7211-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 173.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Stand
  • Frontage(mm)
    180
  • Depth(mm)
    200
  • Frame Size(mm)
    180X200X50
  • Weight(g)
    2500
  • Base Inner Dimensions(mm)
    110X80
  • Manufacturer Product Name
    H-type Stand S3, large
  • Manufacturer Model
    S3-Large
  • Features
    It is an H-type base stand with excellent stability. Large and extra-large types come with level adjustment screws.
  • Shaft Material
    Stainless Steel (SUS304)
  • Shaft Size(mm)
    φ13X1000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support