(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
ASSAFE Cut-Resistant Gloves

ASSAFE Cut-Resistant Gloves

Standard Unit Price:
SGD 17.10-
Days to Ship :
8 Day(s) or more

Features outstanding cut resistance. The full coat type features extremely low dust emission, and can thus be used in cleanrooms.

Basic Specifications

  • Product Type
    Other
  • Application
    Cut resistance
  • Specification details
    Washable. CE Marked Item
  • Material
    HPPE (high-performance polyethylene) 68%, nylon 21%, spandex 11%
  • Capacity
    1 Pair
Part Number
Capacity

Refine by

  • 1 Pair
  • Clear
Specifications

Refine by

  • Palm coat
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Details Type

Refine by

  • With Full Coat
  • Without Coating
  • Clear
Overall Length(mm)

Refine by

  • 225
  • 235
  • 245
  • 255
  • Clear
Product Name

Refine by

  • Cut Level 3
  • Cut Level 5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
-
L
Without Coating
255
Cut Level 5
8 Day(s)
SGD 19.20

Part Number : 1-242-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 19.20
Quantity 1 Pair

Specificationtitle

  • Product Type
    Other
  • Specifications
    -
  • Application
    Cut resistance
  • Size
    L
  • Details Type
    Without Coating
  • Overall Length(mm)
    255
  • Product Name
    Cut Level 5
  • Specification details
    Washable. CE Marked Item
  • Material
    HPPE (high-performance polyethylene) 68%, nylon 21%, spandex 11%
  • Manufacturer Product Name
    ASSAFE Incision-resistance Gloves without Coating L
  • Manufacturer Model Number
    Without Coating
  • JAN Code
    4560111734080
  • Features
    Features outstanding cut resistance.
1 Pair
-
M
Without Coating
245
Cut Level 5
8 Day(s)
SGD 20.50

Part Number : 1-242-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 20.50
Quantity 1 Pair

Specificationtitle

  • Product Type
    Other
  • Specifications
    -
  • Application
    Cut resistance
  • Size
    M
  • Details Type
    Without Coating
  • Overall Length(mm)
    245
  • Product Name
    Cut Level 5
  • Specification details
    Washable. CE Marked Item
  • Material
    HPPE (high-performance polyethylene) 68%, nylon 21%, spandex 11%
  • Manufacturer Product Name
    ASSAFE Incision-resistance Gloves without Coating M
  • Manufacturer Model Number
    Without Coating
  • JAN Code
    4560111734097
  • Features
    Features outstanding cut resistance.
1 Pair
-
S
Without Coating
235
Cut Level 5
10 Day(s)
SGD 17.10

Part Number : 1-242-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 17.10
Quantity 1 Pair

Specificationtitle

  • Product Type
    Other
  • Specifications
    -
  • Application
    Cut resistance
  • Size
    S
  • Details Type
    Without Coating
  • Overall Length(mm)
    235
  • Product Name
    Cut Level 5
  • Specification details
    Washable. CE Marked Item
  • Material
    HPPE (high-performance polyethylene) 68%, nylon 21%, spandex 11%
  • Manufacturer Product Name
    ASSAFE Incision-resistance Gloves without Coating S
  • Manufacturer Model Number
    Without Coating
  • JAN Code
    4560111734103
  • Features
    Features outstanding cut resistance.
1 Pair
Palm coat
L
-
255
Cut Level 5
8 Day(s)
SGD 22.60

Part Number : 1-247-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 22.60
Quantity 1 Pair

Specificationtitle

  • Product Type
    Other
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Size
    L
  • Details Type
    -
  • Overall Length(mm)
    255
  • Product Name
    Cut Level 5
  • Specification details
    Washable. CE Marked Item
  • Material
    HPPE (high-performance polyethylene) 68%, nylon 21%, spandex 11%
  • Manufacturer Product Name
    ASSAFE Incision-resistance Gloves Reinforced Palm L
  • Manufacturer Model Number
    Palm coat
  • JAN Code
    4560111734110
  • Features
    Features outstanding cut resistance.
1 Pair
Palm coat
M
-
245
Cut Level 5
8 Day(s)
SGD 22.60

Part Number : 1-247-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 22.60
Quantity 1 Pair

Specificationtitle

  • Product Type
    Other
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Size
    M
  • Details Type
    -
  • Overall Length(mm)
    245
  • Product Name
    Cut Level 5
  • Specification details
    Washable. CE Marked Item
  • Material
    HPPE (high-performance polyethylene) 68%, nylon 21%, spandex 11%
  • Manufacturer Product Name
    ASSAFE Incision-resistance Gloves Reinforced Palm M
  • Manufacturer Model Number
    Palm coat
  • JAN Code
    4560111734127
  • Features
    Features outstanding cut resistance.
1 Pair
Palm coat
S
-
235
Cut Level 5
8 Day(s)
SGD 22.60

Part Number : 1-247-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 22.60
Quantity 1 Pair

Specificationtitle

  • Product Type
    Other
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Size
    S
  • Details Type
    -
  • Overall Length(mm)
    235
  • Product Name
    Cut Level 5
  • Specification details
    Washable. CE Marked Item
  • Material
    HPPE (high-performance polyethylene) 68%, nylon 21%, spandex 11%
  • Manufacturer Product Name
    ASSAFE Incision-resistance Gloves Reinforced Palm S
  • Manufacturer Model Number
    Palm coat
  • JAN Code
    4560111734134
  • Features
    Features outstanding cut resistance.
1 Pair
-
L
With Full Coat
255
Cut Level 5
8 Day(s)
SGD 34.00

Part Number : 1-265-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 34.00
Quantity 1 Pair

Specificationtitle

  • Product Type
    Other
  • Specifications
    -
  • Application
    Cut resistance
  • Size
    L
  • Details Type
    With Full Coat
  • Overall Length(mm)
    255
  • Product Name
    Cut Level 5
  • Specification details
    Washable. CE Marked Item
  • Material
    HPPE (high-performance polyethylene) 68%, nylon 21%, spandex 11%
  • Manufacturer Product Name
    ASSAFE Incision-resistance Gloves Full Coat L
  • Manufacturer Model Number
    Full Coat
  • JAN Code
    4560111734141
  • Features
    Features outstanding cut resistance. The full coat type features low dust emission and can thus be used in clean rooms.
1 Pair
Palm coat
L
-
245
Cut Level 3
8 Day(s)
SGD 27.65

Part Number : 1-276-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 27.65
Quantity 1 Pair

Specificationtitle

  • Product Type
    Other
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Size
    L
  • Details Type
    -
  • Overall Length(mm)
    245
  • Product Name
    Cut Level 3
  • Specification details
    Washable. CE Marked Item
  • Material
    HPPE (high-performance polyethylene) 68%, nylon 21%, spandex 11%
  • Manufacturer Product Name
    ASSAFE Incision-resistance Gloves Reinforced Palm L
  • Manufacturer Model Number
    Palm coat
  • JAN Code
    4560111734028
  • Features
    Features outstanding cut resistance.
1 Pair
Palm coat
M
-
235
Cut Level 3
8 Day(s)
SGD 27.65

Part Number : 1-276-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 27.65
Quantity 1 Pair

Specificationtitle

  • Product Type
    Other
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Size
    M
  • Details Type
    -
  • Overall Length(mm)
    235
  • Product Name
    Cut Level 3
  • Specification details
    Washable. CE Marked Item
  • Material
    HPPE (high-performance polyethylene) 68%, nylon 21%, spandex 11%
  • Manufacturer Product Name
    ASSAFE Incision-resistance Gloves Reinforced Palm M
  • Manufacturer Model Number
    Palm coat
  • JAN Code
    4560111734035
  • Features
    Features outstanding cut resistance.
1 Pair
Palm coat
S
-
225
Cut Level 3
8 Day(s)
SGD 27.65

Part Number : 1-276-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 27.65
Quantity 1 Pair

Specificationtitle

  • Product Type
    Other
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Size
    S
  • Details Type
    -
  • Overall Length(mm)
    225
  • Product Name
    Cut Level 3
  • Specification details
    Washable. CE Marked Item
  • Material
    HPPE (high-performance polyethylene) 68%, nylon 21%, spandex 11%
  • Manufacturer Product Name
    ASSAFE Incision-resistance Gloves Reinforced Palm S
  • Manufacturer Model Number
    Palm coat
  • JAN Code
    4560111734042
  • Features
    Features outstanding cut resistance.
1 Pair
-
L
With Full Coat
245
Cut Level 3
8 Day(s)
SGD 28.52

Part Number : 1-293-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 28.52
Quantity 1 Pair

Specificationtitle

  • Product Type
    Other
  • Specifications
    -
  • Application
    Cut resistance
  • Size
    L
  • Details Type
    With Full Coat
  • Overall Length(mm)
    245
  • Product Name
    Cut Level 3
  • Specification details
    Washable. CE Marked Item
  • Material
    HPPE (high-performance polyethylene) 68%, nylon 21%, spandex 11%
  • Manufacturer Product Name
    ASSAFE Incision-resistance Gloves Full Coat L
  • Manufacturer Model Number
    Full Coat
  • JAN Code
    4560111734059
  • Features
    Features outstanding cut resistance. The full coat type features low dust emission and can thus be used in clean rooms.
1 Pair
-
M
With Full Coat
235
Cut Level 3
8 Day(s)
SGD 28.52

Part Number : 1-293-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 28.52
Quantity 1 Pair

Specificationtitle

  • Product Type
    Other
  • Specifications
    -
  • Application
    Cut resistance
  • Size
    M
  • Details Type
    With Full Coat
  • Overall Length(mm)
    235
  • Product Name
    Cut Level 3
  • Specification details
    Washable. CE Marked Item
  • Material
    HPPE (high-performance polyethylene) 68%, nylon 21%, spandex 11%
  • Manufacturer Product Name
    ASSAFE Incision-resistance Gloves Full Coat M
  • Manufacturer Model Number
    Full Coat
  • JAN Code
    4560111734066
  • Features
    Features outstanding cut resistance. The full coat type features low dust emission and can thus be used in clean rooms.
1 Pair
-
S
With Full Coat
225
Cut Level 3
8 Day(s)
SGD 28.52

Part Number : 1-293-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 28.52
Quantity 1 Pair

Specificationtitle

  • Product Type
    Other
  • Specifications
    -
  • Application
    Cut resistance
  • Size
    S
  • Details Type
    With Full Coat
  • Overall Length(mm)
    225
  • Product Name
    Cut Level 3
  • Specification details
    Washable. CE Marked Item
  • Material
    HPPE (high-performance polyethylene) 68%, nylon 21%, spandex 11%
  • Manufacturer Product Name
    ASSAFE Incision-resistance Gloves Full Coat S
  • Manufacturer Model Number
    Full Coat
  • JAN Code
    4560111734073
  • Features
    Features outstanding cut resistance. The full coat type features low dust emission and can thus be used in clean rooms.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)