(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Acid Resistant / Alkali Resistant Gloves

Acid Resistant / Alkali Resistant Gloves

Standard Unit Price:
SGD 69.21
Days to Ship :
8 Day(s)

AS ONE Acid and Alkali Resistant Gloves, A95 Series
It has excellent properties against acids and alkalis.

Basic Specifications

  • Product Type
    Other
  • Application
    Oil resistance and solvent resistance
  • Size
    LL
  • Details Type
    Dailove
  • Overall Length(mm)
    350
  • Thickness(mm)
    0.8 (Including lining)
  • Color
    Light blue
  • Material
    100% CSM (Chlorosulfonated Polyethylene) Resin
  • Manufacturer Product Name
    Acid Resistant / Alkali Resistant Gloves A95 LL
  • Manufacturer Model Number
    A95LL
  • JAN Code
    4940656795041
  • Features
    Has characteristics effective to acid or alkali.
  • Lining material
    Synthetic Fiber
  • Capacity
    1 Pair
Part Number
Capacity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s)
SGD 69.21

Part Number : 1-6177-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 69.21
Quantity 1 Pair

Specificationtitle

  • Product Type
    Other
  • Application
    Oil resistance and solvent resistance
  • Size
    LL
  • Details Type
    Dailove
  • Overall Length(mm)
    350
  • Thickness(mm)
    0.8 (Including lining)
  • Color
    Light blue
  • Material
    100% CSM (Chlorosulfonated Polyethylene) Resin
  • Manufacturer Product Name
    Acid Resistant / Alkali Resistant Gloves A95 LL
  • Manufacturer Model Number
    A95LL
  • JAN Code
    4940656795041
  • Features
    Has characteristics effective to acid or alkali.
  • Lining material
    Synthetic Fiber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)