(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Large Stainless Steel Tank

Large Stainless Steel Tank

Standard Unit Price:
SGD 562.40-
Days to Ship :
8 Day(s) or more

Standard round stainless steel tank with cover lid.
[Features]
· Equipped with a lid to prevent the intrusion of dust, etc.
· A dedicated hand truck is available for transportation.
· The bottom edge is rounded so that dirt is less likely to build up.
· The material for both the body and lid is stainless steel.
· 5-157-01, 5-157-02, and 5-157-03 have knobs, while 5-157-14 and 5-157-15 do not.
[Applications]
· A metal container that can be used for temporarily storing powders and liquids.

Basic Specifications

  • Product Type
    Tank
  • Material
    Stainless Steel
  • Material Details
    Stainless Steel (SUS304)
  • Quantity
    1 unit

Details

Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Capacity

Refine by

  • 65L
  • 80L
  • 100L
  • 150L
  • 200L
  • Clear
Manufacturer Product Name

Refine by

  • Stainless Steel Large Tank (with Lid) ST-565
  • Stainless Steel Large Tank (with Lid) ST-565H
  • Stainless Steel Large Tank (with Lid) ST-47
  • Stainless Steel Large Tank (with Lid) ST-47H
  • Stainless Steel Large Tank (with Lid) ST-43
  • Clear
Manufacturer Model

Refine by

  • ST-565
  • ST-565H
  • ST-47
  • ST-47H
  • ST-43
  • Clear
JAN Code

Refine by

  • 4560132180514
  • 4560132180590
  • 4560132180637
  • 4560132180668
  • 4560132180682
  • Clear
Internal diameter x height x sheet thickness(mm)

Refine by

  • φ430X450X1.0
  • φ470X470X1.2
  • φ470X600X1.2
  • φ565X600X1.2
  • φ565X900X1.2
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
65L
Stainless Steel Large Tank (with Lid) ST-43
ST-43
4560132180514
φ430X450X1.0
8 Day(s)
SGD 562.40

Part Number : 5-157-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 562.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Tank
  • Capacity
    65L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stainless Steel Large Tank (with Lid) ST-43
  • Manufacturer Model
    ST-43
  • JAN Code
    4560132180514
  • Internal diameter x height x sheet thickness(mm)
    φ430X450X1.0
  • Weight(kg)
    5.9
  • Specifications
    -
  • Material Details
    Stainless Steel (SUS304)
1 unit
80L
Stainless Steel Large Tank (with Lid) ST-47
ST-47
4560132180590
φ470X470X1.2
8 Day(s)
SGD 670.70

Part Number : 5-157-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 670.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Tank
  • Capacity
    80L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stainless Steel Large Tank (with Lid) ST-47
  • Manufacturer Model
    ST-47
  • JAN Code
    4560132180590
  • Internal diameter x height x sheet thickness(mm)
    φ470X470X1.2
  • Weight(kg)
    8.5
  • Specifications
    -
  • Material Details
    Stainless Steel (SUS304)
1 unit
100L
Stainless Steel Large Tank (with Lid) ST-47H
ST-47H
4560132180637
φ470X600X1.2
8 Day(s)
SGD 749.40

Part Number : 5-157-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 749.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Tank
  • Capacity
    100L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stainless Steel Large Tank (with Lid) ST-47H
  • Manufacturer Model
    ST-47H
  • JAN Code
    4560132180637
  • Internal diameter x height x sheet thickness(mm)
    φ470X600X1.2
  • Weight(kg)
    10.3
  • Specifications
    -
  • Material Details
    Stainless Steel (SUS304)
1 unit
150L
Stainless Steel Large Tank (with Lid) ST-565
ST-565
4560132180668
φ565X600X1.2
8 Day(s)
SGD 1,140.00

Part Number : 5-157-14
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,140.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Tank
  • Capacity
    150L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stainless Steel Large Tank (with Lid) ST-565
  • Manufacturer Model
    ST-565
  • JAN Code
    4560132180668
  • Internal diameter x height x sheet thickness(mm)
    φ565X600X1.2
  • Weight(kg)
    14.5
  • Specifications
    With Underframe
  • Material Details
    Stainless Steel (SUS304)
1 unit
200L
Stainless Steel Large Tank (with Lid) ST-565H
ST-565H
4560132180682
φ565X900X1.2
21 Day(s)
SGD 1,359.10

Part Number : 5-157-15
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,359.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Tank
  • Capacity
    200L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stainless Steel Large Tank (with Lid) ST-565H
  • Manufacturer Model
    ST-565H
  • JAN Code
    4560132180682
  • Internal diameter x height x sheet thickness(mm)
    φ565X900X1.2
  • Weight(kg)
    19.3
  • Specifications
    With Underframe
  • Material Details
    Stainless Steel (SUS304)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Round Standard-Type Metal Container For Preventing Entry Of Dust, Etc. With Slip-On Lid

With special cart for moving.

With special cart for moving.

There are also knob-less lid shapes available.

There are also knob-less lid shapes available.

Stainless Steel Large Tank Product Range

Part No.Model NumberCapacity (L)Inside Diameter × Height × Plate Thickness (mm)Weight (kg)
5-157-01ST-4365ø430 × 450 × 1.05.9
5-157-02ST-4780ø470 × 470 × 1.28.5
5-157-03ST-47H100ø470 × 600 × 1.210.3
5-157-14ST-565150ø565 × 600 × 1.214.5
5-157-15ST-565H200ø565 × 900 × 1.219.3

Specifications

  • Material: Main unit / lid: stainless steel (SUS304)
  • Lid shape: ST-43/47/47H: with knob; ST-565/565H: without knob

Tech Support