(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Bottle Cart

Bottle Cart

Standard Unit Price:
SGD 601.10
Days to Ship :
10 Day(s)

It's foldable so it's easy to carry.
Made of stainless steel, it has excellent chemical resistance and durability.

Basic Specifications

  • Product Type
    PE (polyethylene) container
  • Shape
    Other
  • Material
    Stainless Steel (SUS304)
  • Load Resistance(kg)
    30
  • Caster
    Synthetic Rubber (Comes with 2 Stoppers)
  • Features
    A folding type that is easy to carry. It is made of stainless steel, so it has excellent chemical resistance and durability.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Specifications

Refine by

  • Rectangle
  • Square shape
  • Clear
Size(mm)

Refine by

  • 290X580X780
  • 340X580X780
  • Clear
Model number

Refine by

  • 1 Type
  • 2 Type
  • Clear
Manufacturer Product Name

Refine by

  • Bottle cart type 1 Rectangle
  • Bottle cart type 2 Square
  • Clear
JAN Code

Refine by

  • 4562108486545
  • 4562108486552
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Rectangle
290X580X780
1 Type
Bottle cart type 1 Rectangle
4562108486545
10 Day(s)
SGD 601.10

Part Number : 5-034-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 601.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    PE (polyethylene) container
  • Shape
    Other
  • Specifications
    Rectangle
  • Size(mm)
    290X580X780
  • Model number
    1 Type
  • Manufacturer Product Name
    Bottle cart type 1 Rectangle
  • JAN Code
    4562108486545
  • Material
    Stainless Steel (SUS304)
  • Load Resistance(kg)
    30
  • Caster
    Synthetic Rubber (Comes with 2 Stoppers)
  • Cradle size(mm)
    230X385
  • Features
    A folding type that is easy to carry. It is made of stainless steel, so it has excellent chemical resistance and durability.
1 pc.
Square shape
340X580X780
2 Type
Bottle cart type 2 Square
4562108486552
10 Day(s)
SGD 601.10

Part Number : 5-034-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 601.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    PE (polyethylene) container
  • Shape
    Other
  • Specifications
    Square shape
  • Size(mm)
    340X580X780
  • Model number
    2 Type
  • Manufacturer Product Name
    Bottle cart type 2 Square
  • JAN Code
    4562108486552
  • Material
    Stainless Steel (SUS304)
  • Load Resistance(kg)
    30
  • Caster
    Synthetic Rubber (Comes with 2 Stoppers)
  • Cradle size(mm)
    285X285
  • Features
    A folding type that is easy to carry. It is made of stainless steel, so it has excellent chemical resistance and durability.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support