(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Poly-Tank Cart

Poly-Tank Cart

Standard Unit Price:
SGD 507.70
Days to Ship :
8 Day(s)

2 square bottles (20 L) can be loaded.
The square bottle can be stored under the desk to keep the laboratory tidy.

Basic Specifications

  • Product Type
    PE (polyethylene) container
  • Shape
    Other
  • Size(mm)
    500X400X600
  • Model number
    UT-PTK01
  • Manufacturer Product Name
    Poly-Tank Cart UT-PTK01
  • JAN Code
    4560111767422
  • Material
    Main body / Steel (AAS resin coating)
  • Load Resistance(kg)
    50
  • Caster
    ø50 mm Nylon Type
  • Features
    Two square bottles (20 L) can be loaded. Square bottles can be housed in the desk to refresh the laboratory.
  • Weight(kg)
    5.2
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 507.70

Part Number : 1-4228-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 507.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    PE (polyethylene) container
  • Shape
    Other
  • Size(mm)
    500X400X600
  • Model number
    UT-PTK01
  • Manufacturer Product Name
    Poly-Tank Cart UT-PTK01
  • JAN Code
    4560111767422
  • Material
    Main body / Steel (AAS resin coating)
  • Load Resistance(kg)
    50
  • Caster
    ø50 mm Nylon Type
  • Features
    Two square bottles (20 L) can be loaded. Square bottles can be housed in the desk to refresh the laboratory.
  • Weight(kg)
    5.2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support