(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Steel Dolly

Steel Dolly

Standard Unit Price:
SGD 423.00-
Days to Ship :
8 Day(s) or more

AS ONE Corporation platform truck/cart, steel platform truck NHT series, with/without brake

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Load Platform Base Material
    Steel (Polyester coating finish / blue matte stretching)
  • Material of Handle
    Steel
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Details Type

Refine by

  • -
  • With Foot Brake
  • Clear
Number of Steps(Level)

Refine by

  • 1
  • 2
  • 3
  • Clear
Load Platform Size(mm)

Refine by

  • 740×480
  • 920×610
  • Clear
Floor surface height(mm)

Refine by

  • 140
  • 210
  • Clear
Shelf Spacing(mm)

Refine by

  • 240
  • 500
  • -
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
-
3
740×480
140
240
10 Day(s)
SGD 654.90

Part Number : 3-445-11
Days to Ship 10 Day(s)
Standard Unit Price SGD 654.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    -
  • Number of Steps(Level)
    3
  • Load Platform Size(mm)
    740×480
  • Floor surface height(mm)
    140
  • Shelf Spacing(mm)
    240
  • Caster Diameter(mm)
    φ100
  • Manufacturer Product Name
    Steel 3-Tier Dolly NHT-105
  • Part Number
    NHT-105
  • JAN Code
    4546678001971
  • Features
    The folding handle part includes a resin cover to prevent fingers from being pinched.
  • Load Platform Base Material
    Steel (Polyester coating finish / blue matte stretching)
  • Material of Handle
    Steel
  • Footnotes
    -
1 unit
-
3
920×610
210
240
16 Day(s)
SGD 1,044.60

Part Number : 3-445-12
Days to Ship 16 Day(s)
Standard Unit Price SGD 1,044.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    -
  • Number of Steps(Level)
    3
  • Load Platform Size(mm)
    920×610
  • Floor surface height(mm)
    210
  • Shelf Spacing(mm)
    240
  • Caster Diameter(mm)
    φ130
  • Manufacturer Product Name
    Steel 3-Tier Dolly NHT-305
  • Part Number
    NHT-305
  • JAN Code
    4546678002152
  • Features
    The folding handle part includes a resin cover to prevent fingers from being pinched.
  • Load Platform Base Material
    Steel (Polyester coating finish / blue matte stretching)
  • Material of Handle
    Steel
  • Footnotes
    -
1 unit
-
2
740×480
140
500
10 Day(s)
SGD 472.00

Part Number : 3-448-12
Days to Ship 10 Day(s)
Standard Unit Price SGD 472.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    -
  • Number of Steps(Level)
    2
  • Load Platform Size(mm)
    740×480
  • Floor surface height(mm)
    140
  • Shelf Spacing(mm)
    500
  • Caster Diameter(mm)
    φ100
  • Manufacturer Product Name
    Steel 2-Tier Dolly NHT-104
  • Part Number
    NHT-104
  • JAN Code
    4546678002008
  • Features
    The folding handle part includes a resin cover to prevent fingers from being pinched.
  • Load Platform Base Material
    Steel (Polyester coating finish / blue matte stretching)
  • Material of Handle
    Steel
  • Footnotes
    -
1 unit
-
1
920×610
210
-
8 Day(s)
SGD 466.10

Part Number : 3-448-14
Days to Ship 8 Day(s)
Standard Unit Price SGD 466.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    -
  • Number of Steps(Level)
    1
  • Load Platform Size(mm)
    920×610
  • Floor surface height(mm)
    210
  • Shelf Spacing(mm)
    -
  • Caster Diameter(mm)
    φ130
  • Manufacturer Product Name
    Steel Dolly NHT-301
  • Part Number
    NHT-301
  • JAN Code
    4546678001957
  • Features
    The folding handle part includes a resin cover to prevent fingers from being pinched.
  • Load Platform Base Material
    Steel (Polyester coating finish / blue matte stretching)
  • Material of Handle
    Steel
  • Footnotes
    -
1 unit
-
2
920×610
210
500
8 Day(s)
SGD 818.40

Part Number : 3-448-15
Days to Ship 8 Day(s)
Standard Unit Price SGD 818.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    -
  • Number of Steps(Level)
    2
  • Load Platform Size(mm)
    920×610
  • Floor surface height(mm)
    210
  • Shelf Spacing(mm)
    500
  • Caster Diameter(mm)
    φ130
  • Manufacturer Product Name
    Steel 2-Tier Dolly NHT-304
  • Part Number
    NHT-304
  • JAN Code
    4546678002060
  • Features
    The folding handle part includes a resin cover to prevent fingers from being pinched.
  • Load Platform Base Material
    Steel (Polyester coating finish / blue matte stretching)
  • Material of Handle
    Steel
  • Footnotes
    -
1 unit
With Foot Brake
1
740×480
140
-
10 Day(s)
SGD 423.00

Part Number : 6-9093-11
Days to Ship 10 Day(s)
Standard Unit Price SGD 423.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    With Foot Brake
  • Number of Steps(Level)
    1
  • Load Platform Size(mm)
    740×480
  • Floor surface height(mm)
    140
  • Shelf Spacing(mm)
    -
  • Caster Diameter(mm)
    φ100
  • Manufacturer Product Name
    Steel Dolly NHT-106
  • Part Number
    NHT-106 (Hand Brake)
  • JAN Code
    4546678002046
  • Features
    The folding handle part includes a resin cover to prevent fingers from being pinched.
  • Load Platform Base Material
    Steel (Polyester coating finish / blue matte stretching)
  • Material of Handle
    Steel
  • Footnotes
    -
1 unit
With Foot Brake
2
920×610
210
500
8 Day(s)
SGD 661.90

Part Number : 6-9093-12
Days to Ship 8 Day(s)
Standard Unit Price SGD 661.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    With Foot Brake
  • Number of Steps(Level)
    2
  • Load Platform Size(mm)
    920×610
  • Floor surface height(mm)
    210
  • Shelf Spacing(mm)
    500
  • Caster Diameter(mm)
    φ130
  • Manufacturer Product Name
    Steel Dolly NHT-304, with brake
  • Part Number
    NHT-304 (Hand Brake)
  • JAN Code
    -
  • Features
    -
  • Load Platform Base Material
    Steel (Polyester coating finish / blue matte stretching)
  • Material of Handle
    Steel
  • Footnotes
    A foot brake must be installed for use.
1 unit
With Foot Brake
1
740×480
210
-
10 Day(s)
SGD 632.10

Part Number : 6-9093-13
Days to Ship 10 Day(s)
Standard Unit Price SGD 632.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    With Foot Brake
  • Number of Steps(Level)
    1
  • Load Platform Size(mm)
    740×480
  • Floor surface height(mm)
    210
  • Shelf Spacing(mm)
    -
  • Caster Diameter(mm)
    φ100
  • Manufacturer Product Name
    Steel Dolly NHT-306
  • Part Number
    NHT-306 (Hand Brake)
  • JAN Code
    4546678002053
  • Features
    The folding handle part includes a resin cover to prevent fingers from being pinched.
  • Load Platform Base Material
    Steel (Polyester coating finish / blue matte stretching)
  • Material of Handle
    Steel
  • Footnotes
    -
1 unit
With Foot Brake
3
920×610
210
500
16 Day(s)
SGD 1,025.30

Part Number : 6-9093-14
Days to Ship 16 Day(s)
Standard Unit Price SGD 1,025.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    With Foot Brake
  • Number of Steps(Level)
    3
  • Load Platform Size(mm)
    920×610
  • Floor surface height(mm)
    210
  • Shelf Spacing(mm)
    500
  • Caster Diameter(mm)
    Φ130
  • Manufacturer Product Name
    Steel Dolly NHT-105, with brake
  • Part Number
    NHT-105 (Hand Brake)
  • JAN Code
    -
  • Features
    The folding handle part includes a resin cover to prevent fingers from being pinched.
  • Load Platform Base Material
    Steel (Polyester coating finish / blue matte stretching)
  • Material of Handle
    Steel
  • Footnotes
    A foot brake must be installed for use.
1 unit
With Foot Brake
2
740×480
140
240
10 Day(s)
SGD 838.20

Part Number : 6-9093-15
Days to Ship 10 Day(s)
Standard Unit Price SGD 838.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    With Foot Brake
  • Number of Steps(Level)
    2
  • Load Platform Size(mm)
    740×480
  • Floor surface height(mm)
    140
  • Shelf Spacing(mm)
    240
  • Caster Diameter(mm)
    φ100
  • Manufacturer Product Name
    Steel Dolly NHT-104, with brake
  • Part Number
    NHT-104 (Hand Brake)
  • JAN Code
    -
  • Features
    -
  • Load Platform Base Material
    Steel (Polyester coating finish / blue matte stretching)
  • Material of Handle
    Steel
  • Footnotes
    A foot brake must be installed for use.
1 unit
With Foot Brake
3
920×610
210
240
16 Day(s)
SGD 1,295.70

Part Number : 6-9093-16
Days to Ship 16 Day(s)
Standard Unit Price SGD 1,295.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    With Foot Brake
  • Number of Steps(Level)
    3
  • Load Platform Size(mm)
    920×610
  • Floor surface height(mm)
    210
  • Shelf Spacing(mm)
    240
  • Caster Diameter(mm)
    φ130
  • Manufacturer Product Name
    Steel Dolly NHT-305, with brake
  • Part Number
    NHT-305 (Hand Brake)
  • JAN Code
    -
  • Features
    The folding handle part includes a resin cover to prevent fingers from being pinched.
  • Load Platform Base Material
    Steel (Polyester coating finish / blue matte stretching)
  • Material of Handle
    Steel
  • Footnotes
    A foot brake must be installed for use.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)