(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Tray Box and Additional Trays for Boots

Click this image to zoom it.

Move the mouse over the image to zoom

Tray Box and Additional Trays for Boots

Standard Unit Price:
-
Days to Ship :
26 Day(s)

[Specifications]
·Product type: storage cabinet
·tray mounting pitch (mm): 39

Basic Specifications

  • Product Type
    Warehouse
  • Tray Mounting Pitch(mm)
    39
Part Number
Capacity

Refine by

  • 1 pc.
  • 1 unit
  • Clear
Width (mm)

Refine by

  • 268
  • 900
  • Clear
Height (mm)

Refine by

  • 45
  • 900
  • 1790
  • Clear
Depth (mm)

Refine by

  • 368
  • 380
  • Clear
Type

Refine by

  • 3 Rows 3 Levels
  • 3 Rows 7 Levels
  • -
  • Clear
Manufacturer Product Name

Refine by

  • Tray Box OCH-321-TNG
  • Tray Box OCH-309-TNG
  • Tray Box Additional Tray for OCH
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
1790
380
3 Rows 7 Levels
Tray Box OCH-321-TNG
26 Day(s)
-

Part Number : 1-7530-01
Days to Ship 26 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Width (mm)
    900
  • Height (mm)
    1790
  • Depth (mm)
    380
  • Product Type
    Warehouse
  • Type
    3 Rows 7 Levels
  • Manufacturer Product Name
    Tray Box OCH-321-TNG
  • Part Number
    OCH-321-TNG
  • Material
    Steel Baked Melamine Coating
  • Tray Mounting Pitch(mm)
    39
  • Specifications
    Trays x 21
1 unit
900
900
380
3 Rows 3 Levels
Tray Box OCH-309-TNG
26 Day(s)
SGD 1,409.90

Part Number : 1-7530-02
Days to Ship 26 Day(s)
Standard Unit Price SGD 1,409.90
Quantity 1 unit

Specificationtitle

  • Width (mm)
    900
  • Height (mm)
    900
  • Depth (mm)
    380
  • Product Type
    Warehouse
  • Type
    3 Rows 3 Levels
  • Manufacturer Product Name
    Tray Box OCH-309-TNG
  • Part Number
    OCH-309-TNG
  • Material
    Steel Baked Melamine Coating
  • Tray Mounting Pitch(mm)
    39
  • Specifications
    Trays x 9
1 pc.
268
45
368
-
Tray Box Additional Tray for OCH
26 Day(s)
SGD 59.90

Part Number : 1-7530-11
Days to Ship 26 Day(s)
Standard Unit Price SGD 59.90
Quantity 1 pc.

Specificationtitle

  • Width (mm)
    268
  • Height (mm)
    45
  • Depth (mm)
    368
  • Product Type
    Warehouse
  • Type
    -
  • Manufacturer Product Name
    Tray Box Additional Tray for OCH
  • Part Number
    OCH Tray (for addition)
  • Material
    Resin molding
  • Tray Mounting Pitch(mm)
    39
  • Specifications
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)