(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Mop Hanger for 6 Mops

Mop Hanger for 6 Mops

Standard Unit Price:
SGD 591.50
Days to Ship :
8 Day(s)

[Features]
・ Assembly type
Materials: Main body: powder coating on steel; round pipe: steel (bright chromate plating)

Basic Specifications

  • Product Type
    Cleaning Tool Case
  • Size(mm)
    500X486X1392
  • Weight(kg)
    9.3
  • Specifications
    With stopper. Assembly type.
  • Manufacturer Product Name
    Mop Hanger for 6 Mops
  • Manufacturer Model Number
    6 Racks
  • JAN Code
    4904771641201
  • Material
    Main Body: Powder Coated Steel, Round Pipe Material: Steel (Unichrome Plated)
  • Caster(mm)
    φ50
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s)
SGD 591.50

Part Number : 1-8359-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 591.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Cleaning Tool Case
  • Size(mm)
    500X486X1392
  • Weight(kg)
    9.3
  • Specifications
    With stopper. Assembly type.
  • Manufacturer Product Name
    Mop Hanger for 6 Mops
  • Manufacturer Model Number
    6 Racks
  • JAN Code
    4904771641201
  • Material
    Main Body: Powder Coated Steel, Round Pipe Material: Steel (Unichrome Plated)
  • Caster(mm)
    φ50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)