(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Chemical Resistant Mat 4-123-01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Chemical Resistant Mat
Part Number: 4-123-01

Standard Unit Price: SGD 1,573.10 Special Price SGD 1,573.10
Quantity: 1 Roll
Days to Ship: 10 Day(s)

Since it is water resistant, it can be easily cleaned with water. Features outstanding wear resistance, weather (color fading) resistance, and chemical resistance, and is also suitable for use in seawater. Flame-retardant. Since it is a non-slip type, it guarantees sure footing.

Specifications of 4-123-01

  • Product Type
    Non-Slip Mat
  • Shape
    Rolled Type
  • Size(mm)
    910X20000
  • Thickness(mm)
    2.9
  • Manufacturer Product Name
    Chemical Resistant Mat A
  • Manufacturer Model Number
    A
  • Features
    Since it is water resistant, it can be easily cleaned with water. Features outstanding wear resistance, weather (color fading) resistance, and chemical resistance, and is also suitable for use in seawater. Fire-resistant. Non-slip, so feet are held firmly in place.
  • Material
    PVC (Polyvinyl Chloride Resin)

Please check the type/dimensions/specifications of the part 4-123-01 in the Chemical Resistant Mat series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)