(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Bucket Capacity (L) 10/ 14

Bucket Capacity (L) 10/ 14

Standard Unit Price:
SGD 76.90
Days to Ship :
10 Day(s)

AS ONE Corporation Bucket Bucket 10 L / 14 L Main Body + Lid SUS304

Basic Specifications

  • Color
    Gray
  • Size (Top/Bottom x Height)(mm)
    Lid for 10 l
  • Manufacturer Product Name
    Lid for 10 L Bucket
  • Manufacturer Model Number
    Lid for 10 l
  • Material
    Stainless Steel (SUS304)
  • Footnotes
    Lid is not included.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 76.90

Part Number : 7-5006-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.90
Quantity 1 pc.

Specificationtitle

  • Color
    Gray
  • Size (Top/Bottom x Height)(mm)
    Lid for 10 l
  • Manufacturer Product Name
    Lid for 10 L Bucket
  • Manufacturer Model Number
    Lid for 10 l
  • Material
    Stainless Steel (SUS304)
  • Footnotes
    Lid is not included.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)