(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Sealer

Sealer

Standard Unit Price:
SGD 613.90
Days to Ship :
10 Day(s)

Suitable for thermal cutting and fusing of plastic bags and shrink films. Thermal cutting type can be cut simultaneously at the sealing position.

Basic Specifications

  • Product Type
    Desktop Sealer
  • Sealing length(mm)
    360
  • Power Consumption(W)
    260
  • Weight(kg)
    3.8
  • Main Body Size(mm)
    145X420X185 
  • Power Supply
    AC100V 50/60Hz
  • Features
    Suitable for thermal cutting and welding of plastic bags and shrink film. Thermal cutting type can be cut at the same time.
  • Accessory
    Heater×2, fluoropolymer Tape×2, Adhesive Tape×2, Mica Tape×2
Part Number

Refine by

  • 1 Set
  • 1 unit
  • Clear
Specifications

Refine by

  • For welding only
  • For fusion cutting only
  • Clear
Sealing width(mm)

Refine by

  • 1.6
  • Clear
Manufacturer Product Name

Refine by

  • Sealer 310-1, welding
  • Sealer 311-1, fusing
  • Clear
Manufacturer Model Number

Refine by

  • 310-1
  • 311-1
  • Clear
JAN Code

Refine by

  • 4962615003370
  • 4962615003387
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
For welding only
1.6
Sealer 310-1, welding
310-1
4962615003370
10 Day(s)
SGD 613.90

Part Number : 1-7921-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 613.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Desktop Sealer
  • Specifications
    For welding only
  • Sealing width(mm)
    1.6
  • Sealing length(mm)
    360
  • Power Consumption(W)
    260
  • Weight(kg)
    3.8
  • Main Body Size(mm)
    145X420X185 
  • Manufacturer Product Name
    Sealer 310-1, welding
  • Manufacturer Model Number
    310-1
  • JAN Code
    4962615003370
  • Power Supply
    AC100V 50/60Hz
  • Features
    Suitable for thermal cutting and welding of plastic bags and shrink film. Thermal cutting type can be cut at the same time.
  • Accessory
    Heater×2, fluoropolymer Tape×2, Adhesive Tape×2, Mica Tape×2
1 Set
For fusion cutting only
-
Sealer 311-1, fusing
311-1
4962615003387
10 Day(s)
SGD 613.90

Part Number : 1-7921-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 613.90
Quantity 1 Set

Specificationtitle

  • Product Type
    Desktop Sealer
  • Specifications
    For fusion cutting only
  • Sealing width(mm)
    -
  • Sealing length(mm)
    360
  • Power Consumption(W)
    260
  • Weight(kg)
    3.8
  • Main Body Size(mm)
    145X420X185 
  • Manufacturer Product Name
    Sealer 311-1, fusing
  • Manufacturer Model Number
    311-1
  • JAN Code
    4962615003387
  • Power Supply
    AC100V 50/60Hz
  • Features
    Suitable for thermal cutting and welding of plastic bags and shrink film. Thermal cutting type can be cut at the same time.
  • Accessory
    Heater×2, fluoropolymer Tape×2, Adhesive Tape×2, Mica Tape×2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)