(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Desktop Sealer, Sealing Width 1.6 mm/5 mm

Desktop Sealer, Sealing Width 1.6 mm/5 mm

Standard Unit Price:
SGD 393.70-
Days to Ship :
8 Day(s)

[Specifications]
·Welding and fusing can be performed with the single unit.
·Accessories: Heater for welding × 1 pc., heater for fusing × 2 pcs., fluoropolymer tape × 2 pcs., adhesive tape × 2 pcs.

Basic Specifications

Part Number

Refine by

  • 1 unit
  • Clear
Sealing width(mm)

Refine by

  • 1.6
  • 5
  • Clear
Sealing length(mm)

Refine by

  • 200(MAX)
  • 350(MAX)
  • Clear
Power Consumption(W)

Refine by

  • 260/240
  • 800
  • Clear
Weight(kg)

Refine by

  • Approx. 2.7
  • Approx. 8
  • Clear
Main Body Size(mm)

Refine by

  • 80X200X330
  • 120X350X500
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1.6
200(MAX)
260/240
Approx. 2.7
80X200X330
8 Day(s)
SGD 393.70

Part Number : 6-646-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 393.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Desktop Sealer
  • Specifications
    Welding/fusion cutting possible
  • Sealing width(mm)
    1.6
  • Sealing length(mm)
    200(MAX)
  • Power Consumption(W)
    260/240
  • Weight(kg)
    Approx. 2.7
  • Main Body Size(mm)
    80X200X330
  • Manufacturer Product Name
    Desktop Sealer FV-802
  • Manufacturer Model Number
    FV-802
  • JAN Code
    4962615015663
  • Power Supply
    AC100V 50/60Hz
  • Features
    Welding and fusing are possible with 1 unit.
  • Accessory
    Welding heater x 1 unit/ fusion cutting heater x 2 units/ fluoropolymer tape x 2 pieces/ adhesive tape x 2 sheets
  • Sealing ability
    Polyethylene / 0.2 mm or less, Polypropylene, etc. high temperature film / 0.08 mm or less (Total thickness of 2 sheets or more)
  • Specification details
    260W (when welding heater is used) / 240 W (when using heater for melting)
1 unit
5
350(MAX)
800
Approx. 8
120X350X500
8 Day(s)
SGD 1,093.40

Part Number : 6-646-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,093.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Desktop Sealer
  • Specifications
    Welding/fusion cutting possible
  • Sealing width(mm)
    5
  • Sealing length(mm)
    350(MAX)
  • Power Consumption(W)
    800
  • Weight(kg)
    Approx. 8
  • Main Body Size(mm)
    120X350X500
  • Manufacturer Product Name
    Desktop Sealer FV-801
  • Manufacturer Model Number
    FV-801
  • JAN Code
    4962615017971
  • Power Supply
    AC100V 50/60Hz
  • Features
    Welding and fusing are possible with 1 unit. After sealing, slide the cutter to cut the excess from the bag end
  • Accessory
    Welding heater x 1 unit/ fusion cutting heater x 2 units/ fluoropolymer tape x 2 pieces/ adhesive tape x 2 sheets/ insulation sheet x 2 pieces
  • Sealing ability
    Aluminum Deposited Laminate Film / 0.4 mm or less (Total Thickness of 2 sheets or more)
  • Specification details
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)