(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Electric Tape Cutter

Electric Tape Cutter

Standard Unit Price:
SGD 176.80-
Days to Ship :
Same day or more

New tape is fed out after tape is cut (M-800). Design has safety guard included for peace of mind (MS-1100). With automatic feeding and automatic cutting functions (MS-1100, M-1000/2000). Has built-in value memory for storing dimensions even after power-off (MS-1100, M-1000/2000). Up to 3 types of lengths can be set in memory, and recalled in turn (M-2000).

Basic Specifications

  • Product Type
    Fixture
  • Net Content
    1 unit
Part Number
Net Content

Refine by

  • 1 unit
  • Clear
Width(mm)

Refine by

  • 7~24
  • 7~50
  • Clear
Size(mm)

Refine by

  • 96×177×115
  • 137×245×150
  • 137×249×156
  • Clear
Manufacturer Product Name

Refine by

  • Electric Tape Cutter M-2000
  • Electric Tape Cutter MS-1100
  • Electric Tape Cutter M-1000
  • Electric Tape Cutter M-800
  • Clear
Manufacturer Model Number

Refine by

  • M-2000
  • MS-1100
  • M-1000
  • M-800
  • Clear
JAN Code

Refine by

  • 4970070671096
  • 4970070680098
  • 4970070688094
  • 4970070697096
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
7~24
96×177×115
Electric Tape Cutter M-800
M-800
4970070688094
Same day
SGD 176.80

Part Number : 1-9487-01
Days to Ship : Same day
Standard Unit Price SGD 176.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Fixture
  • Width(mm)
    7~24
  • Size(mm)
    96×177×115
  • Manufacturer Product Name
    Electric Tape Cutter M-800
  • Manufacturer Model Number
    M-800
  • JAN Code
    4970070688094
  • Specifications
    Successively propels tape after it is cut.
  • Tape length range
    3、4.5、9cm
  • Maximum Data, Outer Diameter(mm)
    φ135
  • Power Supply
    100 VAC 50/60 Hz (supports 3 single batteries)
  • Weight(kg)
    1.1
  • Compatible Core Diameter
    ø3"/ø1"
1 unit
7~50
137×249×156
Electric Tape Cutter MS-1100
MS-1100
4970070671096
8 Day(s)
SGD 1,094.30

Part Number : 1-9487-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,094.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Fixture
  • Width(mm)
    7~50
  • Size(mm)
    137×249×156
  • Manufacturer Product Name
    Electric Tape Cutter MS-1100
  • Manufacturer Model Number
    MS-1100
  • JAN Code
    4970070671096
  • Specifications
    Safe design with safety guard. Has built-in measurement value memory for storing measurement even after power-off.
  • Tape length range
    30-999 mm (1 mm Increment Setting)
  • Maximum Data, Outer Diameter(mm)
    φ170
  • Power Supply
    AC100V 50/60Hz
  • Weight(kg)
    2.5
  • Compatible Core Diameter
    ø3"/ø1"/ø35 mm
1 unit
7~50
137×245×150
Electric Tape Cutter M-1000
M-1000
4970070680098
8 Day(s)
SGD 1,067.20

Part Number : 1-9487-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,067.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Fixture
  • Width(mm)
    7~50
  • Size(mm)
    137×245×150
  • Manufacturer Product Name
    Electric Tape Cutter M-1000
  • Manufacturer Model Number
    M-1000
  • JAN Code
    4970070680098
  • Specifications
    Comes with automatic feed and cutting features. Has built-in measurement value memory for storing measurement even after power-off.
  • Tape length range
    20-999 mm (1 mm Increment Setting)
  • Maximum Data, Outer Diameter(mm)
    φ170
  • Power Supply
    AC100V 50/60Hz
  • Weight(kg)
    2.4
  • Compatible Core Diameter
    ø3"/ø1"/ø35 mm
1 unit
7~50
137×245×150
Electric Tape Cutter M-2000
M-2000
4970070697096
21 Day(s)
SGD 1,261.00

Part Number : 1-9487-04
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,261.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Fixture
  • Width(mm)
    7~50
  • Size(mm)
    137×245×150
  • Manufacturer Product Name
    Electric Tape Cutter M-2000
  • Manufacturer Model Number
    M-2000
  • JAN Code
    4970070697096
  • Specifications
    Comes with automatic feed and cutting features. Has built-in measurement value memory for storing measurement even after power-off. Up to 3 types of lengths can be set in memory, and recalled in turn.
  • Tape length range
    20-999 mm (1 mm Increment Setting)
  • Maximum Data, Outer Diameter(mm)
    φ170
  • Power Supply
    AC100V 50/60Hz
  • Weight(kg)
    2.4
  • Compatible Core Diameter
    ø3"/ø1"/ø35 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)