(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
AS ONE Corporation Waste Storage Location Sign, 600 × 600

AS ONE Corporation Waste Storage Location Sign, 600 × 600

Standard Unit Price:
SGD 54.70
Days to Ship :
16 Day(s)

Waste Storage Location Sign
·There are 3 types: storage areas for general waste, industrial waste, and specially controlled industrial waste

Basic Specifications

  • Product Type
    Bulletin Board (Standard Type)
  • Material (Main Body)
    PP
  • Type
    General Waste Storage Location
  • Size(mm)
    600×600×2
  • Screw Fastening Hole(mm)
    ø2.5 (Four Corners)
  • Material
    Recycled PP (Polypropylene)
  • Manufacturer Product Name
    Waste Materials Storage Area Sign 822-90A
  • Manufacturer Model Number
    1-7310-01
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
16 Day(s)
SGD 54.70

Part Number : 1-7310-01
Days to Ship 16 Day(s)
Standard Unit Price SGD 54.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bulletin Board (Standard Type)
  • Material (Main Body)
    PP
  • Type
    General Waste Storage Location
  • Size(mm)
    600×600×2
  • Screw Fastening Hole(mm)
    ø2.5 (Four Corners)
  • Material
    Recycled PP (Polypropylene)
  • Manufacturer Product Name
    Waste Materials Storage Area Sign 822-90A
  • Manufacturer Model Number
    1-7310-01

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)