(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Contamination Prevention Band

Contamination Prevention Band

Standard Unit Price:
SGD 21.80-
Days to Ship :
8 Day(s)

This product fits tightly to prevent gloves from slipping and body hair, etc., from falling out of of the cuffs, and thus preventing contamination.

Basic Specifications

  • Product Type
    Configurable
  • Size
    Customer Requested Size
  • Material
    Polyester
  • Features
    Prevents body hair from falling from cuffs and hems.
  • Amount Of Content
    1 Pair

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Color

Refine by

  • White
  • Blue
  • Pink
  • Green
  • Clear
Manufacturer Product Name

Refine by

  • Contamination Prevention 2-2 Foot Band Green
  • Contamination Prevention 2-2 Foot Band Pink
  • Contamination Prevention Band 2-2 Foot Band Blue
  • Contamination Prevention Band 2-2 Foot Band White
  • Contamination Prevention 2-1 Wrist Band Green
  • Contamination Prevention 2-1 Wrist Band Pink
  • Contamination Prevention Band 2-1 Wrist Band Blue
  • Contamination Prevention Band 2-1 Wrist Band White
  • Clear
Manufacturer Model Number

Refine by

  • 2-2 (Foot Band)
  • 2-1 (Wristband)
  • Clear
JAN Code

Refine by

  • 4560111744584
  • 4560111744591
  • 4560111744607
  • 4560111744614
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
White
Contamination Prevention Band 2-1 Wrist Band White
2-1 (Wristband)
4560111744584
8 Day(s)
SGD 21.80

Part Number : 2-8973-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 21.80
Quantity 1 Pair

Specificationtitle

  • Product Type
    Configurable
  • Color
    White
  • Size
    Customer Requested Size
  • Manufacturer Product Name
    Contamination Prevention Band 2-1 Wrist Band White
  • Manufacturer Model Number
    2-1 (Wristband)
  • JAN Code
    4560111744584
  • Material
    Polyester
  • Features
    Prevents body hair from falling from cuffs and hems.
1 Pair
Blue
Contamination Prevention Band 2-1 Wrist Band Blue
2-1 (Wristband)
4560111744591
8 Day(s)
SGD 21.80

Part Number : 2-8973-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 21.80
Quantity 1 Pair

Specificationtitle

  • Product Type
    Configurable
  • Color
    Blue
  • Size
    Customer Requested Size
  • Manufacturer Product Name
    Contamination Prevention Band 2-1 Wrist Band Blue
  • Manufacturer Model Number
    2-1 (Wristband)
  • JAN Code
    4560111744591
  • Material
    Polyester
  • Features
    Prevents body hair from falling from cuffs and hems.
1 Pair
Pink
Contamination Prevention 2-1 Wrist Band Pink
2-1 (Wristband)
-
8 Day(s)
SGD 21.80

Part Number : 2-8973-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 21.80
Quantity 1 Pair

Specificationtitle

  • Product Type
    Configurable
  • Color
    Pink
  • Size
    Customer Requested Size
  • Manufacturer Product Name
    Contamination Prevention 2-1 Wrist Band Pink
  • Manufacturer Model Number
    2-1 (Wristband)
  • JAN Code
    -
  • Material
    Polyester
  • Features
    Prevents body hair from falling from cuffs and hems.
1 Pair
Green
Contamination Prevention 2-1 Wrist Band Green
2-1 (Wristband)
-
8 Day(s)
SGD 21.80

Part Number : 2-8973-04
Days to Ship 8 Day(s)
Standard Unit Price SGD 21.80
Quantity 1 Pair

Specificationtitle

  • Product Type
    Configurable
  • Color
    Green
  • Size
    Customer Requested Size
  • Manufacturer Product Name
    Contamination Prevention 2-1 Wrist Band Green
  • Manufacturer Model Number
    2-1 (Wristband)
  • JAN Code
    -
  • Material
    Polyester
  • Features
    Prevents body hair from falling from cuffs and hems.
1 Pair
White
Contamination Prevention Band 2-2 Foot Band White
2-2 (Foot Band)
4560111744607
8 Day(s)
SGD 21.80

Part Number : 2-8974-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 21.80
Quantity 1 Pair

Specificationtitle

  • Product Type
    Configurable
  • Color
    White
  • Size
    Customer Requested Size
  • Manufacturer Product Name
    Contamination Prevention Band 2-2 Foot Band White
  • Manufacturer Model Number
    2-2 (Foot Band)
  • JAN Code
    4560111744607
  • Material
    Polyester
  • Features
    Prevents body hair from falling from cuffs and hems.
1 Pair
Blue
Contamination Prevention Band 2-2 Foot Band Blue
2-2 (Foot Band)
4560111744614
8 Day(s)
SGD 21.80

Part Number : 2-8974-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 21.80
Quantity 1 Pair

Specificationtitle

  • Product Type
    Configurable
  • Color
    Blue
  • Size
    Customer Requested Size
  • Manufacturer Product Name
    Contamination Prevention Band 2-2 Foot Band Blue
  • Manufacturer Model Number
    2-2 (Foot Band)
  • JAN Code
    4560111744614
  • Material
    Polyester
  • Features
    Prevents body hair from falling from cuffs and hems.
1 Pair
Pink
Contamination Prevention 2-2 Foot Band Pink
2-2 (Foot Band)
-
8 Day(s)
SGD 32.60

Part Number : 2-8974-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 32.60
Quantity 1 Pair

Specificationtitle

  • Product Type
    Configurable
  • Color
    Pink
  • Size
    Customer Requested Size
  • Manufacturer Product Name
    Contamination Prevention 2-2 Foot Band Pink
  • Manufacturer Model Number
    2-2 (Foot Band)
  • JAN Code
    -
  • Material
    Polyester
  • Features
    Prevents body hair from falling from cuffs and hems.
1 Pair
Green
Contamination Prevention 2-2 Foot Band Green
2-2 (Foot Band)
-
8 Day(s)
SGD 21.80

Part Number : 2-8974-04
Days to Ship 8 Day(s)
Standard Unit Price SGD 21.80
Quantity 1 Pair

Specificationtitle

  • Product Type
    Configurable
  • Color
    Green
  • Size
    Customer Requested Size
  • Manufacturer Product Name
    Contamination Prevention 2-2 Foot Band Green
  • Manufacturer Model Number
    2-2 (Foot Band)
  • JAN Code
    -
  • Material
    Polyester
  • Features
    Prevents body hair from falling from cuffs and hems.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)