(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Fluorine Coating Arm Cover

Fluorine Coating Arm Cover

Standard Unit Price:
SGD 85.80
Days to Ship :
8 Day(s)

AS ONE Fluorine-Coated Arm Cover
It has excellent chemical resistance due to fluorine-coated fibers.
[Materials]Polyester: 98%; Conductive yarn: 2%

Basic Specifications

  • Product Type
    Solvent resistance
  • Color
    White
  • Manufacturer Product Name
    Fluorine Coating Arm Cover CS-MLA1
  • Manufacturer Model Number
    CS-MLA1
  • JAN Code
    4560111754187
  • Material
    Polyester/98%, Electroconductive yarn/2%
  • Features
    Fluorine coated fiber gives it excellent chemical resistance.
  • Thermal Conductivity
    -5.9 call/cm.sec.°C (Reference Value)
  • Melting temperature
    295°C (Reference Value)
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s)
SGD 85.80

Part Number : 1-7711-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 85.80
Quantity 1 Pair

Specificationtitle

  • Product Type
    Solvent resistance
  • Color
    White
  • Manufacturer Product Name
    Fluorine Coating Arm Cover CS-MLA1
  • Manufacturer Model Number
    CS-MLA1
  • JAN Code
    4560111754187
  • Material
    Polyester/98%, Electroconductive yarn/2%
  • Features
    Fluorine coated fiber gives it excellent chemical resistance.
  • Thermal Conductivity
    -5.9 call/cm.sec.°C (Reference Value)
  • Melting temperature
    295°C (Reference Value)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)